If you are unable to see the complete message, please visit : here
MEDICAL
HELPER
Low Power Consumption
Model: MO-B1001
1/18" CMOS image sensor
400(H) x 400(V) resolution
Sensitivity 1000mV/Lux-sec
(D)1.4mm tiny size
|
|
|
|
|
|
D1 Wi-Fi
MIMI DVR
Live and share
in real-time
|
|
Model: WF-AV200
Analog Camera Input
Max D1/30fps resolution
H.264 Compression Algorith
iOS / Android of APP
72.1x36.8x15.7(mm)
with battery
|
Model: WF-AV100
Analog Camera Input.
Max D1/30fps resolution
H.264 Compression Algorith
iOS / Android of APP
54.5x28x10(mm) |
|
|
|
|
WATERPROOF
Ø4mm SIZE
AGC & Frame rate adjustable
Model: MX-S13R3-90
1/13" CMOS image sensor
642(H) x 484(V) resolution
LED light (optional)
Dimension(mm): (D)4x14
|
|
MINI SIZE
NIGHT VISION
IR 850nm LED x 10
|
|
Model: MX-T85408 SERIES ; MX-T87408 SERIES
1/5" CMOS image sensor D1 resolution. 4.2um x 4.2um pixel size
IR 850nm LED-standard, LED light by customer request (white LED, IR 940nm LED)
Diameter 7mm is easy to inspect narrow and dark environment |
|
|
|
REFINED
IMAGE
D1 resolution(2 MP)
1.75 x 1.75 Pixel Size
|
|
|
Model: MX-B6107 SERIES
1/5" CMOS image sensor and D1 resolution. 1.75um x 1.75um pixel size
LED light by customer request (white LED, IR 940nm LED, IR 850nm LED)
Diameter 7mm is easy to inspect narrow and dark environment |
|
DARK HELPER
550 TV Lines
Non-Detectable
|
|
|
Model: MX-B57XX SERIES ; MX-B59XX SERIES
VGA (MX-B57 -1/3.7" CMOS), D1 (MX-B59 -1/3" CMOS) resolution
With LED light source distance up to 6M (white LED, IR 940nm LED, IR 850nm LED)
Perfect for dark environment & Law enforcement application
|
|
Tel:+886-2-2226-6303 | Fax: +886-2-2222-5620
Skype: mscctv | mail: Contact@misumi.com.tw
A: 5F-3, No.70, Jian 6th Rd., Zhonghe Dist.,
New Taipei City 235, Taiwan
Misumi electronics corp.
Copyright MISUMI © 2016
All rights reserved | Terms & conditions
|
Follow us:
|
|