|
 |
MO-R803TW - wireless |
| Image sensor |
1/18" Color CMOS Camera |
| Video system |
NTSC only |
| Pixels |
320 x 240 (NTSC) QVGA |
| Resolution (TV Lines) |
240 TV Lines |
| S/N Ratio |
More than 48dB |
| Minimun illuminator |
2 Lux at F1.2 |
| Electronic shutter |
1/50 ~ 1/57,000 |
| Horizontal sync frequency |
15.734 kHz (NTSC) |
| Vertical sync frequency |
60Hz (NTSC) |
| Built lens |
MO-R803 - 0.96mm / F2.8
MO-L805 - 0.77mm / F3.0 |
| Power supply |
DC 4 ~ 12 V |
| Dimension (mm) |
MO-R803 - Ø 4.4 mm only
MO-L805 - Ø 5.0 mm only |
| |
|
| Freqency |
:KO-R803TW-A2 |
- 2.4GHz 200mW |
| :KO-R803TW-B1 |
- 1.2GHz 100mW |
|
|
 |
MO-1613TW - wireless |
| Image sensor |
1/3" Color CMOS Camera |
| Video system |
NTSC / PAL |
| Pixels |
N - 510 x 492 , P - 628 x 528 |
| Resolution (TV Lines) |
380 TV Lines |
| S/N Ratio |
More than 48dB |
| Minimun illuminator |
2 Lux at F1.2 |
| Electronic shutter |
1/50 ~ 1/125,000 |
| Horizontal sync frequency |
N-15.734 kHz , P- 15.625 kHz |
| Vertical sync frequency |
N-60Hz , P-50Hz |
| Built lens |
3.7mm / F2.0 |
| Power supply |
DC 5 ~ 12 V |
| Dimension (mm) |
Ø 13.2 mm |
| |
|
| |
|
| Freqency |
:KO-R1613TW-A2 |
- 2.4GHz 200mW |
| :KO-R1613TW-B1 |
- 1.2GHz 100mW |
|
 |
MPM-L806 |
| Image sensor |
1/4" Color CMOS Camera |
| Video system |
NTSC only |
| Pixels |
510 x 492 (NTSC) |
| Resolution (TV Lines) |
380 TV Lines |
| Minimun illuminator |
1.5 Lux at F1.2 |
| Electronic shutter |
1/50 ~ 1/63,000 |
| Built lens |
4.0mm / F2.0 |
| Power supply |
DC 9 ~ 12 V |
| Display |
2.4" TFT (480x234 pixels) |
| External Memory |
SD Card memory slot(support SDHC,8G) |
| Resolution |
VGA, 30fps real time recording |
| Compression |
MPEG-4 format |
| Video |
Synchronized audio & video recording / playback |
| Function |
Date Time stamp function
Power saving
Low power alert
LCD display on / off
schedule recordeing
Overwrite function
Standby |
| PC Interface |
USB 2.0 |
| Microphone |
External with camera (optional) |
| Speaker |
Built-in |
| Connector |
USB & DC-in jack |
| Video Output |
NTSC / PAL auto-detdction |
| O/S |
Windows 2000 / XP / Vista |
| Power |
Built-in rechargeable Li-ion battery
(3.7V / 1070mA) |
| Dimension |
66.2 x 95.5 x 18.5 (mm) |
| Specifications are subject to change without prior notice |
|
|
 |
IP-R1614 |
| Supply |
DC 12V , 350mA (MAX) |
| Connectivity |
10/100 Ethernet |
| Protocols |
SMTP , PDF , DHCP , HTTP |
| Internet |
Built-in HTTP Web Sever ,DHCP Client |
| Sensor |
1/4" CCD Image Sensor |
| Format |
NTSC : 640x480 / 320x240 / 160x120
PAL : 640x480 / 352x288 / 176x144 |
| Electronic shutter |
1/50 ~ 1/125,000 |
| Frame Rate |
25 fps@ 320x240
20 fps@ 352x288 |
| Quality |
5Level Image Quality |
| Image adjustments |
Brightness / Saturation / Contrast / Hue |
| Configuration |
Http Prot configurable |
| Log |
Historical Access Log Management |
| Temperature |
5°C ~ 50°C (45°F ~ 125 °F) |
| Humidity |
20% ~ 80% |
| LED Indications |
Power , Network |
| Remote Viewing |
Windows 98 / 2000 / XP |
| Built-in Lens |
3.7mm / F2.0 (G-type Lens x 2pcs.) |
| Dimension (mm) |
Camera:Ø14 , IP Box: 92x56x30 |
| |
2 Channel |
|
 |
MO-L806 + MS-M311 - Snake Camera with Micro Video Monitor |
 |
| Video system |
NTSC/PAL Auto Detection |
| Dot matrix |
432 x 240 |
| Color depth |
24 bit |
| Frame Rate |
120 Hz (360 Hz RGB field rate) |
| Bridhtness |
350 cd/m2 |
| Contrast Ratio |
100 : 1 |
| White color temperature |
6,500 +/_ 500K |
| Video Input |
Video Input 1.0Vp-p , 75 ohm |
| Dimension |
50 x 104 x 43 (mm) |
| Power supply |
DC 10 V |
|
|
|
|