• SPY Button & Screw USB Camera• High sensitivity▪ Dimension(mm): 38.5 x 18.5
▪ Sensor type: 1/3″ CMOS
▪ Resolution: 1280 x 720 @ 30fps
▪ Pixel size(µm): 1.4 x 1.4
▪ Image area(mm): 3.75 x 3.75
▪ Interface: USB 2.0
▪ Shutter type: Rolling shutter
▪ Power: DC 5V