Search for a Product
 
Promotion
Special Price KO-N26310AW, MO-N26310A ( Export market only )
 
PDF FILE Special Price



KO-N26310AW wireless spy camera Kit (TX built-in)
MO-N26310A Wire type Camera
Lens Cover ( 6 Type ) Changeable





1/3" CCIQ IR DOME CAMERA MO-D26R5
 
PDF FILE Special Price





  1/3" Color CCIQ IR DOME Camera
  14 LED infrared illuminator
  250K(NTSC), 360K(PAL)
  Horizontal 380 TV Lines
  Shutter Speed :1/50-1/12,5000 Sec.
  Min. Illumination :0.2 Lux/ F1.2
  S/N Ratio : more than 48dB.
  With 4.3 mm / F2.0 lens,



Excess Stock Clearance Sale!! CCIQ , CMOS Sensor board module
 
PDF FILE


 Excess Stock Clearance Sale!!
--- still negotiable




Ultra-compact CCD Color Board Camera GP-KX121E , GP-KX121/15E , GP-KX121/45E , GP-KX121/51E
 
PDF FILE  1/4" type color CCD (Medium res .)
 Pixel:PAL-512x582
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Power:DC 5V 125mA(max.)
 Integrated with single chip digital signal processing (DSP)
 MCM PCB design offers ultra-compact thin size, light weight, and high durability

Panasonic - GP-KX121E , GP-KX121/15E , GP-KX121/45E , GP-KX121/51E



Ultra-compact CCD Color Board Camera GP-KX121P , GP-KX121/15P , GP-KX121/45P , GP-KX121/51P
 
PDF FILE  1/4" type color CCD (Medium res .)
 Pixel:NTSC-512x492
 Min. lllumination:0.2Lux / F1.2
 Resolution:330 TV Lines
 Electronic Shutter:1/60~1/96.000 sec
 Ultra Small 22mm(H) x 26mm(W) package
 Power:DC 5V 125mA(max.)
 Integrated with single chip digital signal processing (DSP)
 MCM PCB design offers ultra-compact thin size, light weight, and high durability

Panasonic - GP-KX121P , GP-KX121/15P , GP-KX121/45P , GP-KX121/51P



1/3"COLOR CMOS CAMERA MO-D2641, MO-D2642
 
PDF FILE  1/3"COLOR CMOS CAMERA
 Hi- resolution : NTSC-250K. PAL-360K, 380TV Lines over. 0.2Lux/F1.2

- MO-D2641 - MO-D2642
1/4"COLOR CCD CAMERA MS-C440A
 
PDF FILE  1/4"COLOR CCD CAMERA
 NTSC-250K. PAL-290K, 350TV Lines over. 0.2Lux/F1.2





1/3" Color CMOS INFRARED Camera MO-N2600
 
PDF FILE  1/3" Color CMOS Camera
 NTSC-250K PAL-360K
 INFRARED LED x 6
 0.2Lux/F1.2 /IR ON O Lux
 380TV Lines over
 Dimensions:56x60x45mm
 Power Source:DC 9-12V (Standard)



1/4" MINI COLOR CCD CAMERA MS-C450GAS
 
PDF FILE  1/4" MINI COLOR CCD CAMERA
 W/Mic.





1/3"COLOR CMOS CAMERA MO-N2690
 
PDF FILE  1/3"COLOR CMOS CAMERA
 Hi- resolution : NTSC-250K. PAL-360K
 380TV Lines over.
 0.2Lux/F1.2 ,AUDIO






1/3"COLOR CCIQII CAMERA MO-D2645A
 
PDF FILE  Hi- resolution  
 NTSC-250K PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 Shutter Speed :1/50-1/12,5000 Sec.
 MICROPHONE
 60(H)×130(∮)mm, 250 g
 Power Source:DC 5-12V(standard)



NEW CCIQ mini camera MO-B8019-3D , MO-B8019-3T
 
PDF FILE
MO-B8019-3D MO-B8019-3T
 1/4" Color CCIQ Camera
 640x480 300K (PAL)
 380 TV Lines
 0.3 Lux/ F1.2
 60 field/sec(NTSC) , 50 field/sec(PAL)
 3.9mm/F2.8 (3D)pin hole Lens
 Power Supply : DC 3.3V
 Dimension(mm) : 19 x 22 x 8.3(mm)
 1/4" Color CCIQ Camera
 640x480 300K (PAL)
 380 TV Lines
 0.3 Lux/ F1.2
 60 field/sec(NTSC) , 50 field/sec(PAL)
 3.1mm/F3.4 (3T)pin hole Lens
 Power Supply : DC 3.3V
 Dimension(mm) : 19 x 22 x 8.3(mm)


 

© 2011 Misumi electronic corp.   All rights reserved