Item No |
Image semsor |
Pixel |
Res. |
Illumination |
Lens |
Mic. |
NOTE-1 |
MO-B902-105-P |
1/18" Color |
320x240 76K |
240 TV Lines |
0.2 Lux |
0.77mm/F3.0 |
N/A |
(D)3.5x9.2(mm)+(N2P)70x16(mm) |
MO-B902-55-P |
1/18" Color |
320x240 76K |
240 TV Lines |
0.2 Lux |
0.96mm/F2.8 |
N/A |
(D)3.5x8.6(mm)+(N2P)70x16(mm) |
MO-B903-105-P |
1/18" Color |
320x240 76K |
240 TV Lines |
0.2 Lux |
0.77mm/F3.0 |
N/A |
(D)3.5x13.4(mm)+(N2P)70x16(mm) |
MO-B903-55-P |
1/18" Color |
320x240 76K |
240 TV Lines |
0.2 Lux |
0.96mm/F2.8 |
N/A |
(D)3.5x12.3(mm)+(N2P)70x16(mm) |
Note:
The Smallest Camera Of The World 1/18" Color CMOS Camera PAL version
|