|
|
|
|
Tell Your Friend this MISUMI new product information
|
| Color CMOS Camera (CCIQ)
KO-R1613TW , KO-R1513TW , KO-R803TW ( Export market only ) |
|
 |  |
Camera : Waterproof
1 LUX / F1.2
LENS:4.3mm/F2.0
DC 5-12V
80 mA(Max)
KO-R1613TW
1/3" Color CMOS Camera
360K(PAL) , 250K(NTSC)
Shutter Speed:1/50-1/125,000
KO-R1513TW
1/4" Color CMOS Camera
320K(NTSC oNLY)
Shutter Speed:1/50-1/200,000 |
KO-R803TW
Camera : Waterproof
1/18" Color CMOS Camera
320 x 240 (NTSC Only) QVGA
240 TV Lines over
Shutter Speed:1/50-1/125,000
2 LUX / F1.2
S/N Ratio:48 dBMin
LENS:0.96mm/F2.0
DC 4-12V 35 mA(Max) |
Detail
|
|
|
|
|
|
©
2007 Misumi electronic corp. All rights reserved
|
|