|
|
|
|
Tell Your Friend this MISUMI new product information
|
| 1/4" COLOR CCD SNAKE OSD CAMERA
N-1485E-3C |
|
1/4" COLOR CCD SNAKE OSD CAMERA SONY COLOR CCD Image Sensor N-1485E-3C 100cm flexible cable between the mini lens and the slim camera Board N-1470E-3C 25cm flexible cable between the mini lens and the slim camera Board Pixel : NTSC : 250K PAL : 290K Resolution : 380 TV Lines over. Min. Illumination : 0.2Lux/F1.2 S/N Ratio : More than 48dB(AGC off) Shutter Speed:1/50-1/100,000 Sec Lens:3.7mm/F2.0 Motion detection trigger OUTPUT (OPTIONAL) Power : DC 5~12V , 150 mA(Max)

(OSD Function Built-in ) (CAMERA ID, Image PRIVACY, Motion detection, SHUTTER, BLC, AGC, WHITE BAL, Negative Image, ADJUST, MIRROR, GAMMA ) |
|
|
|
|
|
©
2007 Misumi electronic corp. All rights reserved
|
|