Hi- resolution
1/4" Color CCIQ II Camera
image Transfer Rate:
60 field/sec CVBS(NTSC), 50 field/sec (PAL)
Pixel :648x488 (NTSC/PAL)
400 TV Lines
0.1Lux/20 IRE
Lens : 3.1mm/F3.4
Dimension : 8 x 8(mm)
MO-M3588:
Motion detect trigger |
Hi- resolution
1/4" B/W CCIQ II Camera
image Transfer Rate:
60 field/sec CVBS(EIA),
50 field/sec (CCIR)
Pixel :648x488 (EIA/CCIR)
400 TV Lines
0.06Lux/20 IRE
Lens : 3.1mm/F3.4
Dimension : 8 x 8(mm)
MO-M3788:
Motion detect trigger |
1/4" Color CCIQ Camera
Shutter Speed:1/60-1/20,0000 Sec.
Pixel :656x492 ( NTSC ONLY )
400 TV Lines
1Lux/F1.2
Lens : 3.1mm/F3.4
Dimension : 8 x 8(mm)
Dimension : 8.6 x 8.6(mm)
Ultra mimi camera |