MO-EZ01
1/4" Color CCIQ Camera
Metal camera body
Pixel : 656x492 ( NTSC ONLY )
Resolution : Horizontal 400 TV Lines
Shutter Speed :1/60-1/200,000 Sec.
Min. Illumination :1Lux/ F1.2
MO-EZ01-4F : 4.0mm/F2.0 MO-EZ01-3T : 3.1mm/F3.4 MO-EZ01-4T : 3.9mm/F3.9
Power Supply : DC 5~12V
Power consum. : 60 mA(Max)
Dimension(mm) : 10mm x 10 mm
|
MO-EZ02
1/4" Color CCIQII Camera
Metal camera body
Pixel : 648x488 ( NTSC / PAL )
Resolution : Horizontal 400 TV Lines
image Transfer Rate: 60 field/sec CVBS
Min. Illumination :0.1Lux/ F1.2
MO-EZ02-4F : 4.0mm/F2.0 MO-EZ02-3T : 3.1mm/F3.4 MO-EZ02-4T : 3.9mm/F3.9
Power Supply : DC 5~12V
Power consum. :100 mA(Max)
Dimension(mm) : 10mm x 10 mm |