Search for a Product
 Innovation • idea
  ADD MISUMI TO
+
My AOL
  + MyYahoo  + Google  + Bloglines
The Smallest DVR Module Of The World MP-202
 
PDF FILE
The Smallest DVR Module Of The World
 Video Input: NTSC ONLY
 Video Input: 1 Channel
 Audio Input: 1 Channel
 Video Output: NTSC/PAL 1 Channel
 Audio Output: 1 Channel
 Video Processing: Chipset DSP Processor
 Compression: MPEG4 format
 Snapshot: JPG IMAGE 640x480
 Control: on board key, IR remote control
 Built-in memory 4G, 8G, 16G, 32G(optional)
 Display Frames: 30 FPS 640x480
 Recording Frame: 30 FPS 640x480
 Recording Mode: Normal, Loop, IR remote control
 Power Input: DC 5V 300mA
 Power Output: DC 5V 110mA(DC 12V Optional)
 Dimension : 14.5 x 70 x 7.9(mm)
The Smallest DVR Module Of The World:MP-202 The Smallest DVR Module Of The World:MP-202 The Smallest DVR Module Of The World:MP-202  
The Smallest DVR Module Of The World:MP-202

Hi-res. download Catalogue
 
MINI Mobile Digital Video Recorder MPM-3501
 
PDF FILE
 1/4" Color CCIQ II Helmet Camera
 316K(NTSC & PAL)
 Horizontal 400 TV Lines
 3.9mm/F2.8
 0.1 Lux/ F1.2
 With Microphone



Hi-res. download Catalogue
 
Idea! Industrial Inspection Wireless Camera Module MS-6476-3T-C01
 
PDF FILE
Concept:
Comparison, identification, distance measurement
 1/4" B/W CCD Camera
 white Light LED X 4
 290k (CCIR) / 250k (EIA)
 420 TV Lines over
 3.1mm/F3.4 Cone Lens
 Power Supply :DC 5V
 Dimension(mm) :85 x 70 x 10(mm)
 Battery Working time about 2 hr
 2.4GHz Wireless 10 mW
 With 2.4GHz Wireless RECEIVER MSR-A2430D
1/4” B/W CCD CAMERA Module:MS-6476-3T

Hi-res. download Catalogue
 
Intercept and View any Wireless Camera Video & Audio Signal WCS-900M
 
PDF FILE
 ISM Band : 900 MHz ~ 2700 MHz
 316K(NTSC & PAL)
 Audio sub Carrier 5.5MHz , 6.5MHz auto detect
 Switcher : Auto / Manual
 Antenna : SMA
 W/ Video & Audio output
 Power :DC 5 V , 500mA or Li-Ion BATTERY
 W/ ANTENNA FOR 900MHz(HI-GAIN)
 W/ ANTENNA FOR 2400MHz(HI-GAIN)




Hi-res. download Catalogue
 
Idea! Ultra Mini Wireless Camera Module DT-MJ901
 
PDF FILE
 1/18" Color CMOS Camera
 LED Light X 4 (white light LED or IR 940nm or 850nm LED optional )
 Pixel :320x240( NTSC )
 240 TV Lines over
 0.96mm/F3.0
 Power Supply :DC 4.2V
 With 900~1040 MHz (None PLL) Wireless RECEIVER MSR-C0915A

Hi-res. download Catalogue
 
Idea! HI-RES. CCD BULLET Camera Module N-B1858LM
 
PDF FILE
 SONY 1/4" COLOR CCD Image Sensor
 LED Light X 8 (white light LED or IR 940nm or 850nm LED optional )
 HI Resolution 520 TV Lines
 8.3mm/F2.4
 0.2Lux / F1.2
 DC 5-12 V ,80mA
 Dimension:(D)16 x 63.2 mm

Hi-res. download Catalogue
 
WIRELESS 1394MHz TRANSMITTER MST-EB050M ( Export market only )
 
PDF FILE
 RF TRANSMITTER Frequency 1394 MHz
 Power output 500 mW
 Video Input 1Vp-p Composite Video
 Audio Input 2Vp-p Max
 Power Current 280mA
 Frequency 1394 MHz
 Dimension 49 X 26 X 8.2 mm

Hi-res. download Catalogue
 
MINI Wireless Transmitter Frequency 1394 MHz MST-EB005
 
PDF FILE
 RF TRANSMITTER
 Frequency 1394 MHz
 Power output 50 mW
 Power Current 180mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Dimension :9.2 x 37.3mm

Hi-res. download Catalogue
 
MINI 1.2 GHz WIRELESS RECEIVER MODULE MSR-B1250BM
 
PDF FILE
 RF RECEIVER
 Power Input DC 7.5 ~ 12V
 Power Current 300 mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Frequency 1080,1120,1160,1200MHz
 Sub Carrier 5.5 MHz
 62.6 x 44 x 16.5mm

Hi-res. download Catalogue
 

© 2011 Misumi electronic corp.   All rights reserved