We invite you to spend a few minutes getting to know us by visiting our Web Site listed above. If you don't see what you are looking for on our Web Site, please ask, MISUMI also does custom design and modification of our items to meet specific needs.

We can meet customer needs to design any connector's molding
Image RCA BNC Phone Plug M8(Water proof ) IRIS DC Plug
MALE FEMALE MALE FEMALE MALE FEMALE MALE FEMALE MALE FEMALE MALE FEMALE

We provide various voltage transformer for easy using
  Step Down Voltage Transformer Step up Voltage Transformer
VT-0528S VT-0533S VT-1228 VT-0305 VT-0306 VT-0309 VT-0312
Power in DC 2.9 ~5V DC 3.4 ~5V DC 4~12 V DC 2.7~5V DC 2.7~5V DC 2.7~5V DC 2.7~5V
Power out DC 2.8V DC 3.3V DC 2.8 V DC 5V DC 6V DC 9V DC 12V
Power Current 150 mA-max 150 mA-max 150 mA-max 200mA-max 180mA-max 120mA-max 70mA-max

PVC Wire (Lead Free SR-PVC Insulation,Rated temperature:80℃;Rated voltage:30Volts)
Stranded Range Conductor Insulation Maximum Conductor
Resistance Ω/km
(VAC/min) Insulation
Potential Strength
Temp ℃ VoltageV AWG NO./mm Thickness
(mm)
O.D mm
80℃ 30V 34 7/0.060 0.20 0.60 728.5 500
32 7/0.080 0.65 703.0
30 7/0.100 0.70 397.0
28 7/0.127 0.80 248.0
26 7/0.160 0.90 152.0
24 11/0.160 1.05 88.60
Misumi have invested extensively in advanced technology and production tooling to ensure the best quality of cable assemblies for our customers. We invite you to spend a few minutes getting to know us by visiting our Web Site listed above. If you do not what you are looking for on our Web Site, please feel free to email us ask,or you have any idea or requirement , we can meet your needs .we are privileged to service for you
© 2018 Misumi Electronics Corp. All rights reserved.