We invite you to spend a few minutes getting to know us by visiting our Web Site listed above. If you don't see what you are looking for on our Web Site, please ask, MISUMI also does custom design and modification of our items to meet specific needs.


T5 LED Tube | Model: LI05-1149 EB
▶ Input: T5 high efficiency electronic ballast
▶ NO remove electronic ballast, replace the traditional fluorescent T5 tube directly, it's saving more installation cost for the tube replacement.
▶ Quick lighting up, no flicker and no UV and radiation.
▶ NO pollution, and recyclable. Conforms to ROHS compliant.
▶ Compatible with T5 lighting fixture.
▶ Long life(up to 30,000 hours at ambient temperature 25 degree)
 

LED車道燈 | Model: LJ-QKD
▶ 材質: 壓鑄鋁不鏽鋼面板烤漆+鋼化玻璃
▶ 電壓:AC85-220v 50Hz/60Hz
▶ 功率:5W
▶ 燈體尺寸: 252*70*85mm
▶ 光通量: 600lm
▶ 色溫: 6000k/4000K/3000K
▶ 發光角度:60°-120°
 

LED吸頂燈 | Model: SF-TH007708
▶ 輸入電壓 110-240V
▶ 輸入功率 18W 待機功率 4W(無物體移動時25%功率)
▶ 探測範圍10%/50%/75%/100%
▶ 延遲時間 5s/90s/5mins/15mins



 

辦公室節能燈具T5
▶ 磨光鋼板白色烤漆
▶ 可選用飛利浦T5 LED 燈管
▶ Steel(SPCC)coating fixture
▶ Philips T5 LED tube is available for option


 

Misumi have invested extensively in advanced technology and production tooling to ensure the best quality of cable assemblies for our customers. We invite you to spend a few minutes getting to know us by visiting our Web Site listed above. If you do not what you are looking for on our Web Site, please feel free to email us ask,or you have any idea or requirement , we can meet your needs .we are privileged to service for you
© 2018 Misumi Electronics Corp. All rights reserved.