PCB SMD LED Board   LED size: 0402

Model Dimension(mm) OD / ID LED LED size Power input
LS-02200703 (D)2.2mm / (D)1.7mm White LED x 3 0402 DC 3.3V
LS-03401704 (D)3.4mm / (D)1.7mm White LED x 4 0402 DC 3.3V
LS-03401902 (D)3.4mm / (D)1.9mm White LED x 2 0402 DC 3.3V
LS-03602306 (D)3.6mm / (D)2.35mm White LED x 6 0402 DC 3.3V
LS-04002504 (D)4.0mm / (D)2.5mm White LED x 4 0402 DC 3.3V
LS-04002706 (D)4.0mm / (D)2.7mm White LED x 6 0402 DC 3.3V
LS-04103004 (D)4.15mm / (D)3.0mm White LED x 4 0402 DC 3.3V
LS-04202104 (D)4.22mm / (D)3.1mm White LED x 4 0402 DC 3.3V
LS-04202904 (D)4.22mm / (D)2.9mm White LED x 4 0402 DC 3.3V
LS-04503206 (D)4.55mm / (D)3.25mm White LED x 6 0402 DC 3.3V
LS-04803404 (D)4.8mm / (D)3.4mm White LED x 4 0402 DC 3.3V
LS-04803404-940 (D)4.8mm / (D)3.4mm IR 940nm LED x 4 0402 DC 3.3V
LS-04803406 (D)4.8mm / (D)3.4mm White LED x 6 0402 DC 3.3V
LS-04903606 (D)4.9mm / (D)3.6mm White LED x 6 0402 DC 3.3V
LS-04903606-940 (D)4.9mm / (D)3.6mm IR 940nm LED x 6 0402 DC 3.3V
LS-05203706 (D)5.2mm / (D)3.7mm White LED x 6 0402 DC 3.3V
LS-05203706-850 (D)5.2mm / (D)3.7mm IR 850nm LED x 6 0402 DC 3.3V
LS-05203706-940 (D)5.2mm / (D)3.7mm IR 940nm LED x 6 0402 DC 3.3V
LS-05404106 (D)5.4mm / (D)4.1mm White LED x 6 0402 DC 3.3V
LS-05404106-940 (D)5.4mm / (D)4.1mm IR 940nm LED x 6 0402 DC 3.3V
LS-04803404-940 (D)6.9mm / (D)5.1mm IR 940nm LED x 4 0402 DC 3.3V
LS-06905108 (D)7.0mm / (D)5.2mm White LED x 8 0402 DC 3.3V
LS-07005202 (D)7.0mm / (D)5.2mm White LED x 2 0402 DC 3.3V
LS-07205206 (D)7.0mm / (D)5.2mm White LED x 6 0402 DC 3.3V
LS-07205206-850 (D)7.0mm / (D)5.2mm IR 850nm LED x 6 0402 DC 3.3V
LS-07205206-940 (D)7.0mm / (D)5.4mm IR 940nm LED x 6 0402 DC 3.3V
LS-07005410 (D)7.0mm / (D)5.4mm White LED x 10 0402 DC 3.3V
LS-07005410-850 (D)7.0mm / (D)5.4mm IR 850nm LED x 10 0402 DC 3.3V
LS-07005410-940 (D)7.0mm / (D)5.4mm IR 940nm LED x 10 0402 DC 3.3V
LS-07304008 (D)7.35mm / (D)4.2mm White LED x 8 0402 DC 3.3V
LS-07304204 (D)7.35mm / (D)4.2mm White LED x 4 0402 DC 3.3V
LS-07304206 (D)7.35mm / (D)5.0mm White LED x 6 0402 DC 3.3V
LS-07305006 (D)8.0mm / (D)4.2mm White LED x 6 0402 DC 3.3V
LS-08004210 (D)8.0mm / (D)5.3mm White LED x 10 0402 DC 3.3V
LS-08005308 (D)8.0mm / (D)5.3mm White LED x 8 0402 DC 3.3V
LS-08005310 (D)8.0mm / (D)6.3mm White LED x 10 0402 DC 3.3V
LS-08106310 (D)8.1mm / (D)6.3mm White LED x 10 0402 DC 3.3V
LS-08106310-940 (D)8.1mm / (D)6.3mm IR 940nm LED x 10 0402 DC 3.3V
LS-08805310 (D)8.8mm / (D)5.3mm White LED x 10 0402 DC 3.3V
LS-09005806 (D)9.0mm / (D)5.8mm White LED x 6 0402 DC 3.3V
LS-11508010 (D)11.5mm / (D)8.0mm White LED x 10 0402 DC 3.3V