PCB SMD LED Board   LED size: 0603

Model Dimension(mm) OD / ID LED LED size Power input
LS-04202102 (D)4.24mm / (D)2.1mm white LED x 2 0603 DC 3.3V
LS-10305508 (D)10.5mm / (D)5.5mm white LED x 2 0603 DC 3.3V
LS-07305208 (D)7.3mm / (D)5.2mm white LED x 2 0603 DC 3.3V
LS-07305208-850 (D)7.35mm / (D)5.2mm IR 850nm LED x 8 0603 DC 3.3V
LS-07305208-940 (D)7.35mm / (D)5.2mm IR 940nm LED x 8 0603 DC 3.3V
LS-07905104 (D)10.5mm / (D)5.5mm white LED x 4 0603 DC 3.3V
LS-08004208 (D)8.0mm / (D)4.2mm white LED x 8 0603 DC 3.3V
LS-08805504 (D)8.8mm / (D)5.5mm white LED x 4 0603 DC 3.3V
LS-08805606 (D)8.8mm / (D)5.6mm white LED x 6 0603 DC 3.3V
LS-10305508 (D)10.3mm / (D)5.5mm white LED x 8 0603 DC 3.3V
LS-11006304 (D)11mm / (D)6.3mm white LED x 4 0603 DC 3.3V
LS-12006304 (D)12mm / (D)6.3mm white LED x 4 0603 DC 3.3V
LS-12009512 (D)12mm / (D)9.5mm white LED x 12 0603 DC 3.3V
LS-12009512-850 (D)12mm / (D)9.5mm IR 850nm LED x 8 0603 DC 3.3V
LS-12009512-940 (D)12mm / (D)9.5mm IR 940nm LED x 8 0603 DC 3.3V
LS-16007008 (D)16mm / (D)7.0mm white LED x 8 0603 DC 3.3V
LS-16007008-850 (D)16mm / (D)7.0mm IR 850nm LED x 8 0603 DC 3.3V
LS-16007008-940 (D)16mm / (D)7.0mm IR 940nm LED x 8 0603 DC 3.3V