Model Diameter(mm) D.O.F(FID-mm) angle View LED type
XD-V31105LH-77 Ø5.4x13.6 50-20-70 77° high intensity LEDx8
XD-V31105LH-88 Ø6.8x13 50-20-70 88° high intensity LEDx8
XD-V31105LH-93 Ø6.8x13 50-20-70 93° high intensity LEDx8
XD-V31105LH-158 Ø7.8x14 50-20-70 158° high intensity LEDx10
XD-V31105L-77 Ø5.4 x13.6 50-20-70 77° LEDx6
XD-V31105L-88 Ø6.8x13 50-20-70 88° LEDx6
XD-V31105L-93 Ø6.0x13 50-20-70 93° LEDx6
XD-V31105L-158 Ø7.8x14 50-20-70 158° LEDx8
TD-V31105LH-77 Ø5.4x17.2 50-20-70 77° high intensity LEDx8
TD-V31105LH-88 Ø6.8x21 50-20-70 88° high intensity LEDx8
TD-V31105LH-93 Ø6.8x21 50-20-70 93° high intensity LEDx8
TD-V31105LH-158 Ø7.8x24.7 50-20-70 158° high intensity LEDx10
TD-V31105L-77 Ø5.4x17.2 50-20-70 77° LEDx6
TD-V31105L-88 Ø6.8x21 50-20-70 88° LEDx6
TD-V31105L-93 Ø6.8x21 50-20-70 93° LEDx6
TD-V31105L-158 Ø7.8x24.7 50-20-70 158° LEDx8
MD-V31105LH-77 Ø5.4x23 50-20-70 77° high intensity LEDx8
MD-V31105LH-88 Ø6.8x26.3 50-20-70 88° high intensity LEDx8
MD-V31105LH-93 Ø6.8x26.3 50-20-70 93° high intensity LEDx8
MD-V31105LH-158 Ø7.8x25.5 50-20-70 158° high intensity LEDx10
MD-V31105L-77 Ø5.4x23 50-20-70 77° LEDx6
MD-V31105L-88 Ø6.8x26.3 50-20-70 88° LEDx6
MD-V31105L-93 Ø6.8x26.3 50-20-70 93° LEDx6
MD-V31105L-158 Ø7.8x25.5 50-20-70 158° LEDx6