MO-R588G MO-R1613 MO-R1614G
• 1/4" Color CMOS Camera
• Pixel : NTSC-250K (only)
• 380 TV Lines
• Shutter Speed :1/50-1/63,000    Sec.
• With 3.6 mm/F2.0 G-type Lens
• Min. Illumination : 1.5Lux/F1.2
• DC9—12V
• 35 mA(Max)
• Diameter : Ø12 mm
• With Mic type: MO-R588GA
• 1/3" Color CMOS Camera (CCIQ)
Water Proof
• Pixel :330K(PAL) 250K(NTSC)
• 380 TV Lines
• Shutter Speed :1/50-
1/125,000    Sec.
• 4.3mm / F2.0
• Min. Illumination :1 Lux/ F1.2
• DC 5—12V
• 60 mA(Max)
• Diameter :
Ø13.2 mm
• With Mic type: MO-R1613A
• 1/3" Color CMOS Camera (CCIQ)
• Pixel :330K(PAL) 250K(NTSC)
• 380 TV Lines
• Shutter Speed :1/50-1/125,000    Sec.
• 3.7mm/F2.0 ,
8X gain
• Min. Illumination 1 Lux/ F1.2
• DC 5—12V
• 60 mA(Max)
• Diameter : Ø14 mm
• With Mic type: MO-R1614GA

MO-R788G
MO-R1513
MO-R1514G

• 1/4" B/W CMOS Camera
• Pixel : EIA-250K (only)
• 380 TV Lines
• Shutter Speed :1/50-1/63,000    Sec.
• With 3.6 mm/F2.0 G-type Lens
• Min. Illumination : 0.05Lux/F1.2
• DC9—12V
• 35 mA(Max)
• Diameter : Ø12 mm
• With Mic type: MO-R788GA

• 1/4" Color CMOS Camera (CCIQ)
Water Proof
• Pixel :320K(NTSC)
• 380 TV Lines
• Shutter Speed :1/50-
1/200,000    Sec.
• 4.3mm / F2.0
• Min. Illumination :1 Lux/ F1.2
• DC 5—12V
• 60 mA(Max)
• Diameter :
Ø13.2 mm
• With Mic type: MO-R1513A

• 1/4" Color CMOS Camera (CCIQ)
• Pixel :320K(NTSC)
• 380 TV Lines
• Shutter Speed :1/50-1/200,000    Sec.
• 3.7mm/F2.0 ,
8X gain
• Min. Illumination :1Lux/ F1.2
• DC 5—12V
• 60 mA(Max)
• Diameter : Ø14 mm
• With Mic type: MO-R1514GA