• NETWOR0K IP Snake Camera (2 Channel)
• CCIQ Image Sensor
• BUILT-IN WEB sever,DHCP Client,Motion Detection,
EMail/FTP Alarm Notifications
• Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
• Frame Rate
•25 fps @ 320 x 240
•20 fps @ 352 x 288
•POWER DC 12V 1.2A
CAMERA INFORMATION
• 1/3" Color CCIQ Camera
• Pixel :250K(NTSC), 360K(PAL)
• Shutter Speed :1/50-1/12,5000 Sec.
• With 3.7mm/F2.0 ,8X gain
• Dimension:Ø14 mm
|