| Ultra mini spy CCIQ camera |
• 1/3" Color CCIQ Camera
• Pixel :360K(PAL) 250K(NTSC)
• 380 TV Lines
• Shutter
Speed :1/50-1/125,000 Sec.
• With 4.3
mm/F2.0 LENS
| Optional : |
 |
| • Min. Illumination : 1Lux/F1.2
• DC5—12V
• 35 mA(Max)
• Diameter : Ø12 mm
|
| Color CCD spy camera |
Color CCIQ spy camera |
• 1/4" COLOR CCD camera
• Hidden in screw (button)
• Pixel: 290k (PAL), 250k (NTSC)
• Horizontal 350 TV Lines over
• 4.3mm/F2.0 LENS
| Optional : |
 |
• Power Supply: DC 9~12V
• Dimension: 24 x 28 mm
• Type:
HS-C120 , HS-C121 , HS-C122 , HS-C123 ,
HS-C124 , HS-C131
|
|
• 1/3" COLOR CCIQ camera
• Hidden in screw (button)
• Horizontal 380 TV Lines over
• 1Lux/ F1.2
• 4.3mm/F2.0 LENS
| Optional : |
 |
• Shutter Speed :1/50-1/12,5000 Sec.
• Built-in Microphone
• With Micro controller storage
• firmware enhance sharpness and image edge
• HI Sensitivity (CCIQ)
Challenge CCD Image Quality
• Automatic exposure/gain with 16 zone control
• Dimension(mm) : 24 x 28 mm
• Type:
MO-N1620 , MO-N1621 , MO-N1622
MO-N1623 , MO-N1624 , MO-N1631 |
• 1/4" COLOR CCD camera
• Hidden in screw (button)
• Pixel: 290k (PAL), 250k (NTSC)
• Horizontal 360 TV Lines over
• 4.3mm/F2.0 LENS
| Optional : |
 |
|
• Power Supply: DC 9~12V
• Dimension: 22 x 26 mm
• Type:
HS-C220 , HS-C221 , HS-C222 , HS-C223 ,
HS-C224 , HS-C231 |
|