PRODUCT
CCD >> Hidden >> Converts cameras
Headset Camera ST-101
 Headset OSD Camera
 Dimension (mm): 18 x 16 x 70
 Image Sensor: 1/4″ CCD
 Pixel: 768 x 494 (NTSC), 752 x 582(PAL)
 Shutter Speed: 1/50-1/120000
 Horizontal: 520 TV Lines
 Interface: CVBS
 Power: DC 5~12V
 Illumination: 0.2 Lux / F 1.4
 Camera ID, Image Privacy, Motion Detection, Shutter, BLC, AGC, White Bal, Negative Image, Adjust, Mirror, Gamma.

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.