PRODUCT
CMOS >>UVC Signal >> Endoscope(< Φ8mm) >> Side view camera
The Smallest MD-xL1001 Series
 Ultra Tiny Size
 Dimension (mm): Ø 1.6
 Image Sensor: 1/18″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.741 x 0.707
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 High-Intensity White LED x 3
Hi-res. download Catalogue Catalogue Catalogue
The Smallest MD-VL1000LH-120
 The Smallest Side View Camera
 Dimension (mm): Ø 2
 Image Sensor: 1/36″ CMOS
 Resolution: 200 x 200 @ 30 fps
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 0.364 x 0.364
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 1
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera xxx-BL31105, xxx-BL31105U Series
 1080p high-resolution
 Side view or Up view
 Dimension (mm): 3.1 or more
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
Global Shutter Camera TD-BL24M7
 Global shutter
 Dimension (mm): 7 x 19
 Image Sensor: 1/7.5″ CMOS
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.968 x 1.488
 Interface: USB 2.0
 Shutter: Global
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
720p Camera xx-BL20903 Series
 720p Resolution
 Tiny Size
 Dimension (mm): Ø 3.2 or more
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6
 Snapshot and Freeze Frame (Optional)

Hi-res. download Catalogue Catalogue Catalogue
720p Camera MD-B20906x
 Down View or Up View - (Optional)
 Dimension (mm): 6 x 21
 Image Sensor: 1/9″ CMOS
 Resolution: 1280 x 720 @ 15~30 fps (Auto)
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 1.819 x 1.033
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Snapshot and Freeze Frame (Optional)


Hi-res. download Catalogue Catalogue Catalogue
1080p Up View Camera TD-N31106UA-77
 With special clip, camera stays tight even when running and jumping.
 Dimension (mm): 6.6 x 24.3
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)
 Built-in Microphone
Hi-res. download Catalogue Catalogue Catalogue
1080p Up View Camera XD-N31106U Series
 With special clip, camera stays tight even when running and jumping.
 Dimension (mm): 6.6 x 19.1
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1080p Camera XD-TL31106LI-93
 Dimension (mm): Ø 6.7
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 1
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue
VGA Camera MD-BL17204 Series
 VGA Resolution
 Dimension (mm): 4 x 18
 Image Sensor: 1/10″ CMOS
 Resolution: 640 x 480 @ 30 fps
 Pixel Size (µm): 2.125 x 2.125
 Image Area (mm): 1.370 x 1.04
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
720p Camera TD-BL164A03
 Medical Image Sensor
 Dimension (mm): 2.8 x 19
 Image Sensor: 1/11″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 1.116 x 1.116
 Image Area (mm): 1.446 x 0.91
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.