PRODUCT
CMOS >>CVBS Signal >> Inspection(> Φ8mm) >> Tube
1/4" Tube Camera MO-V5006L Series

 Dimension (mm): Ø 8.8
 Image Sensor: 1/4″ CMOS
 Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.99 x 3.09
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 16 V/Lux.sec
 With UTC Function
 White LED x 8 (IR 940nm / IR 850nm- Specify When Ordering)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Concealed Camera MO-R5910C-3G
 Non-detectable(AR lens)
 Dimension (mm): Ø 10
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
 Lens: 3.6 mm / F 2.0
Hi-res. download Catalogue Catalogue Catalogue
1/3" Low Light Camera MX-R5610 Series
 Dimension (mm): Ø 10
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7 Tube Camera MO-T5516L
 Dimension (mm): Ø 16
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 High-Intensity White LED x 3
Hi-res. download Catalogue Catalogue Catalogue
1/4" Tube Camera MO-T3514Y-6G
PDF FILE
 Dimension (mm): Ø 14
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 Lens: 6.0 mm / F 1.8 (Day & Night Lens) IR Acceptable
Hi-res. download Catalogue Catalogue Catalogue
1/4" Tube Camera MO-T3510LW
 Dimension (mm): Ø 10
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 10
Hi-res. download Catalogue Catalogue Catalogue
1/3" Tube Camera MO-T8516L
 Dimension (mm): Ø 16
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
 With UTC Function
Hi-res. download Catalogue Catalogue Catalogue
1/4" Tube Camera MO-V3506L Series
 Dimension (mm): Ø 8.0
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Tube Camera MO-V5506L Series
 Dimension (mm): Ø 8.2
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 8.2 V/Lux.sec
 White LED x 6 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Tube Camera MO-V5606L Series
 Dimension (mm): Ø 8.8
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
 White LED x 8 (Dimmer)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.