PRODUCT
CMOS >>CVBS Signal >> Inspection(> Φ8mm) >> Board Module
1/4" AF Board Camera MF-200 Series
 Auto Focus
 Dimension (mm): Ø 12.5
 Image Sensor: 1/4″ CMOS
 Pixel: 640 x 480 (NTSC / PAL)
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1/3" Board Camera MO-B86xx Series
 Dimension (mm):
19 x 22 (MO-B8619)
Ø 22 (MO-B8622)
22 x 26 (MO-B8626)
32 x 32 (MO-B8632)
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/2.9" Board Camera MP-N900M
 High-speed video data transmitter/wide angle camera module
 Dimension (mm): 40.4 x 16.8
 Image Sensor: 1/2.9″ CMOS
 Pixel: 1280 x 720 @ 30 fps
 Pixel Size (µm): 4.2 x 4.2
 Image Area (mm): 5.51 x 3.81
 Shutter: Rolling
 Power: DC 5V
 Sensitivity: 7.0 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Board Camera MO-B5610 Series
 Dimension (mm): 10.4 x 10.4
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-B3526 Series
 Dimension (mm):
22 x 26 (MO-B3526)
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Board Camera MO-B2519
PDF FILE
 Dimension (mm): 19 x 22
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Board Camera MO-B25511 Series
PDF FILE
 Dimension (mm): 10.7 x 10.7
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Board Camera MO-B80xx Series
 Dimension (mm):
19 x 22 (MO-B8019)
Ø 20 (MO-B8020)
 Image Sensor: 1/4″ CMOS
 Resolution: 640 x 480 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.984 x 2.952
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 3.0 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
CMOS Camera Module Series MO-B866 Series, MO-B1588 Series, MO-B514 Series, MO-B2610 Series, MO-B412 Series
 Multiple Options

B866 Series
 1/5" (NTSC) / 1/6" (PAL) Color CMOS Camera
 Image Circle (mm): 2.99 (NTSC) / 3.58 (PAL)
 Pixel Size (μm): 7.86 x 7.5

B1588 Series
 1/4" Color CMOS Camera (NTSC)
 Image Circle (mm): 5.13 (NTSC)
 Pixel Size (μm): 6.0 x 6.0

B2610 Series
 1/3" Color CMOS Camera (NTSC / PAL)
 Image Circle (mm): 5.89 (NTSC) / 7.34 (PAL)

B514 Series
 1/4" Color CMOS Camera (NTSC)
 Image Circle (mm): 5.05 (NTSC)
 Pixel Size (μm): 7.86 x 6.25

B412 Series
 1/4" B/W CMOS Camera (EIA / CCIR)
 Image Circle (mm): 4.07
 Pixel Size (μm): 9.1 x 8.7
Hi-res. download Catalogue Catalogue Catalogue
1/4" Board Camera MO-B55xx Series
PDF FILE
 Dimension (mm):
10.7 x 10.7 (MO-B5511)
22 x 26 (MO-B5526)
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Board Camera MO-B4639GTA
PDF FILE
 Dimension (mm): 28 x 39
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
 LED x 6
 With Photoresistor
 Built-In Microphone
Hi-res. download Catalogue Catalogue Catalogue
Board Camera MO-B7626 series
PDF FILE
 D1 Effect of Pixel
 Dimension (mm): 22 x 26
 Image Sensor: 1/3″ CMOS Color
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.623 x 3.611
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
Hi-res. download Catalogue Catalogue Catalogue
1/4" Board Camera MO-B35519
 Dimension (mm): 19 x 22
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.6288 x 2.7328
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 12.5 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Board Camera MO-B96xx Series
 Mini Size and 960H Pixel
 Dimension (mm):
19 x 22 (MO-B9619)
22 x 26 (MO-B9626)
32 x 32 (MO-B9632)
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 LED 10 pcs (Optional)
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.