PRODUCT
CMOS >>CVBS Signal >> Low Light Camera
1/3" Camera MX-B5609 Series
 Dimension (mm): Ø 8.8
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/2" Camera MX-B88xx Series
PDF FILE
 Star Light Camera
 Dimension (mm):
Ø 23 (MX-B8823)
32 x 32 (MX-B8832)
 Image Sensor: 1/2″ CMOS
 Pixel: 768 x 582 (NTSC / PAL)
 Pixel Size (µm): 8.6 x 8.3
 Image Area (mm): 6.6048 x 4.8306
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.6 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MX-B5509 Series
 Dimension (mm): Ø 8.8
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 If you have customized camera designs(15 fps~1fps), Misumi can help you realize them. Feel free to send us your ideas, and we can help custom build your special camera application.
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Monochrome Camera MX-T95708, MX-T95710
 Dimension (mm):
Ø 8.8 (MX-T95708)
Ø 10 (MX-T95710)
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 IR 940nm LED x 8
Low light camera, dark helper
Hi-res. download Catalogue Catalogue Catalogue
1/2" Camera MX-B8832-N02
 C/CS Mount Type
 Dimension (mm): 32 x 32
 Image Sensor: 1/2″ CMOS
 Pixel: 768 x 582 (NTSC / PAL)
 Pixel Size (µm): 8.6 x 8.3
 Image Area (mm): 6.6048 x 4.8306
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.6 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MX-R5512-4K
PDF FILE
 Dimension (mm): Ø 10
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 Lens: 4.25 mm / F 1.1
If you have customized camera designs(15 fps~1fps), Misumi can help you realize them. Feel free to send us your ideas, and we can help custom build your special camera application.

Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-R5012L9-4FY
 High image quality and Ultra low light performance
 Dimension (mm): Ø 12
 Image Sensor: 1/4″ CMOS
 Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.99 x 3.09
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 16 V/Lux.sec
 With UTC Function
 High-Intensity IR 940nm LED
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.