PRODUCT
CMOS >>CVBS Signal >> Button & Screw Camera
1/3.7" Camera MO-S9531U, MO-S9581U
  A useful spy and easy camouflage in the dark
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 IR 940nm LED x 12

Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MX-S9531KU, MX-S9581KU
 Dimension (mm): 17.5 x 22
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
 IR 940nm LED x 12


With IR 940nm LED x 12, it can be an useful and easy camouflage spy camera in the dark!

Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-N35xx
 Dimension (mm): 24 x 28
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
MO-N3520 MO-N3521 MO-N3522 MO-N3523 MO-N3524 MO-N3525 MO-N3531
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-N55xx
 Dimension (mm): 24 x 28
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
MO-N5520 MO-N5521 MO-N5522 MO-N5523 MO-N5524 MO-N5525 MO-N5531
Hi-res. download Catalogue Catalogue Catalogue
1/3" 960H Camera MO-NS96xx
 Dimension (mm): 20 x 23
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 LED 10 pcs (Optional)
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Color CCIQ Mini Camera MO-S355310A
 Hidden camera and mini mobile digital video recorder kit
 Dimension(mm): 7 x 7
 Sensor type: 1/4″ CMOS
 Resolution: 648(H) x 488(V) (NTSC / PAL)
 Pixel size(µm): 5.6 x 5.6
 Sensitivity: 12.5 [V/Lux.sec]
 SNR: 46 [dB]
 Shutter type: Rolling shutter
 IR remote control
 SD/SDHC card slot (support 128 GB SDHC class 4 over)
 H.264 REC. D1 720 x 480 video & snapshot JPG image
 loop overwrite recording or continuous recording
 Display: 2.5" TFT
 AV Line in/out with 2.5mm Phone Jack
 detachable, rechargeable Li-ion battery NP-60 (900mAh)
 5V DC adapter (USB port) / USB cable

Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S66xxE Series
 With 5D OSD Key
 Dimension (mm): 12.8 x 12.8
 Image Sensor: 1/3″ CMOS
 Pixel: 756 x 504 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.80 x 3.73
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.9 V/Lux.sec
 Exposure, WDR, AGC, WB brightness, Contrast Sharpness, Color Gain, NR, Mirror
WDR technology can potentially create a much better photograph of the scene/WDR light environment (tunnel)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S35xx Series
 Dimension (mm): 11 x 11
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 Cover (Specify When Ordering):
S3520 (Ø 14, Hex Washer Screw)
S3521 (Ø 11, Silver Button)
S3522 (Ø 10, Truss Screw)
S3523 (Ø 10, Flat Screw)
S3524 (Ø 10, Pan Screw)
S3525 (Ø 18, Black Button)
S3527 (Ø 18, White Button)
S3531 (Ø 11, Black Button)
S3541 (Ø 11, White Button)
S3551 (Ø 11, Brown Button)
S3561 (Ø 11, Dark gray Button)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S46xx Series
 Dimension (mm): 11 x 11
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
 Cover (Specify When Ordering):
S4620 (Ø 14, Hex Washer Screw)
S4621 (Ø 11, Silver Button)
S4622 (Ø 10, Truss Screw)
S4623 (Ø 10, Flat Screw)
S4624 (Ø 10, Pan Screw)
S4625 (Ø 18, Black Button)
S4627 (Ø 18, White Button)
S4631 (Ø 11, Black Button)
S4641 (Ø 11, White Button)
S4651 (Ø 11, Brown Button)
S4661 (Ø 11, Dark gray Button)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-S96xx Series
 Dimension (mm): 11 x 11
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 LED 10 pcs (Optional)
 Sensitivity: 10.9 V/Lux.sec
S9620 (Ø 14, Hex Washer Screw)
S9621 (Ø 11, Silver Button)
S9622 (Ø 10, Truss Screw)
S9623 (Ø 10, Flat Screw)
S9624 (Ø 10, Pan Screw)
S9625 (Ø 18, Black Button)
S9627 (Ø 18, White Button)
S9631 (Ø 11, Black Button)
S9641 (Ø 11, White Button)
S9651 (Ø 11, Brown Button)
S9661 (Ø 11, Dark gray Button)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.