PRODUCT
Capture Card
USB 3.0 HDMI Capture Device, No compression!! NO video distortion!! UHD-260
 Almost NO latency, it is less than 50-80 ms.
 Latency 0.1 sec!!!!
 No compression!! NO video distortion!!
 Plug and Play, auto detect and direct use, no need to install driver!
 USB 3.0 (adopts USB 3.0 interface and realizes high-speed transmission. It's 10 times faster than general USB2.0 interface.)
 UVC UAC USB video device class (driver free)
1920x1080p 60/50/30/24 fps
1366x768 60/30fps
1280x720 60/50fps
 OS support: Win8.1, Win10, Mac OSX, Linux ubuntu, New nexus7(Android 4.3)
 Dimensions(mm): 80 x 25 x 8 (module type), 100 x 30 x 16 (with plastic case)
Hi-res. download Catalogue Catalogue Catalogue
USB 3.0 SDI Capture Device USD-250M
 Real Time, Almost NO latency!
 USB 3G-SDI /HD- SDI grabber stick.
 Driver free (USB Video Class) for Win8.1, Win10, Mac OSX
 3G-SDI /HD-SDI input, USB UVC output
 SDI input
1080P (60fps/50fps), 720P (60fps/50fp)
UVC output (YUV)
1080p(60fps/50fps):
1920x1080 up to 5fps (full screen)YUV
1280x720 up to 10fps (crop)YUV
720p (60fps/50fps):
1280x720 up to 10fps (full screen)
 Software support
 MAC OSX: embedded MAC AP: Quicktime player, photo boolth, skype QQ/ adobe video stream (youtube / ustream and etc)
VJ (AVENUE, modul8, istopmotion and etc) other AP that can support UVC webcam.
 Windows: AMCAP. VLC ,KMplayer ,Windows SKYPE, QQ
 Video source input:3G-SDI/HD-SDI
  A/V output: USB 3.0 (UAC/ UVC)
 Time latency: less than 100ms (test under windows amcap)
 Power: max 460mA/average 400~450mA
 Dimension(mm): 80 x 60 (module type)
Hi-res. download Catalogue Catalogue Catalogue
USB 2.0 HDMI Capture Device UHD-220-FHD, UHD-220-HD, UHD-220M-FHD, UHD-220M-HD
 USB 2.0 HDMI capture device
 UVC UAC USB video device class (driver free)
 HDMI 1080p, 1080i or 720p video audio input (no support HDCP)
 Latency 0.5 sec.
 MJPG
1920 x 1080 up to 15fps (full screen)
1280 x 720 up to 30fps
1366 x 768 up to 30fps
720 x 480 up to 30fps
 YUV
1920 x 1080 up to 5fps (full screen)
1280 x 720 up to 15fps
1366 x 768 up to 15fps
720 x 480 up to 30fps
 Interface: USB 2.0
 OS support: Linux, windows XP, WIN7, WIN8, Vista, Mac, New nexus7(Android 4.3), Vmix
 Any uvc software:
(Windows XP / VISTA/7/8)
1. AMCAP, 2. VLC, 3. Portplayer / KM player, 4. SKYPE (old version) / QQ /, 5. GOOGLE+ Hangouts, 6. Webcam Xp
(MAC OSX)
1. quickTime player (new add record), 2. Skype (it just take the smallest resolution of device),
3. final cut pro, 4. VJ, 5. photo booth, 6. Google+ Hangouts
 Dimensions(mm): 80 x 25 x 8 (module type), 100 x 30 x 16 (with plastic case)
 Please download free app "UVC cam" App from Google Play.
Hi-res. download Catalogue Catalogue Catalogue
UVC (DRIVER FREE) USB 3G-SDI /HD- SDI GRABBER STICK USD-230, USD-230M
 UVC (driver free) USB 3G-SDI /HD- SDI grabber stick
 Driver free (USB video class) for any OS (windows XP, Vista, windows7, windows8, windows10 Linux any version, MAC OS, New nexus7-Android)
 3G-SDI /HD-SDI input
 Time latency: less than 250ms (test under windows amcap)
 USB UVC output
1. MJPG: 1920 x 1080 up to 15fps (full screen), 1280 x 720 up to 30fps (crop)
2. YUV: 1920 x 1080 up to 5fps (full screen), 1280 x 720 up to 10fps (crop)
 Software support
MAC OSX: embedded MAC AP: Quicktime player, photo boolth, skype QQ/ adobe video stream (youtube / ustream and etc)
VJ (AVENUE, modul8, istopmotion and etc) other AP that can support UVC webcam.
Windows: AMCAP. VLC ,KMplayer ,Windows SKYPE, QQ
 Interface: USB 2.0
 Power: max is 460mA / average is 400~450 mA
 Dimension(mm): 80 x 25 (module type), 116 x 29.3 x 16
Hi-res. download Catalogue Catalogue Catalogue
USB Video Capture Devices UCD-210
 USB video device class
 driver free(USB Video Class) for any OS
(windows XP, Vista, win7, Linux any version, MAC OS, Google+ Hangouts )
 A/V CVBS NTSC / PAL input
 Plug & Play with USB Video Class
 Effective Image Area: 4622.8 um x 3611.2 um
 Built-in 3D comb filter and 3D de-interlace
 Compact size perfect for travel and portable use.
 Recording ,RCA X 2
 Frame rate: NTSC for 30fps / PAL for 25fps
 Resolution: NTSC/PAL: 640 x 480
 Interface: USB 2.0
 Dimension(mm): 86 x 23 x 12

 UCD-210, DC 5V power output for camera
 UCD-210-3.3, DC 3.3V power output for camera
 UCD-210-2.8, DC 2.8V power output for camera

Hi-res. download Catalogue Catalogue Catalogue
USB Video Capture Devices UCD-211, UCD-212, UCD-211M
 USB video device class
 driver free(USB Video Class) for any OS
(windows XP、Vista、windows7 、windows8 、windows10、MAC OS)
 A/V CVBS NTSC / PAL input
 Plug & Play with USB Video Class
 Effective Image Area: 4622.8 um x 3611.2 um
 Built-in 3D comb filter and 3D de-interlace
 Compact size perfect for travel and portable use.
 Frame rate: NTSC for 30fps / PAL for 25fps
 Resolution (AV in/output):
NTSC/PAL: 640x480 (Model: UCD-211, UCD-212, UCD-211M )
NTSC: 720x480 (Model: UCD-211-N, UCD-212-N, UCD-211M-N)
PAL: 720x576 (Model: UCD-211-P, UCD-212-P, UCD-211M-P)
 Interface: USB 2.0
 Dimension(mm): 99 x 29 x 15 (UCD-211) ; 99 x 25 x 10 (UCD-211M)
Hi-res. download Catalogue Catalogue Catalogue
HDMI / CVBS / SDI DVB-T100
 Resolution input:
CVBS: 720x480 /720x576
SDI: 1920x1080P /1280x720P /1920x1080i
HDMI: 1920x1080P /1280x720P /1920x1080i
 Resolution input: (HD Mode) All of resolution scale down /up into 1280x720P @15fps
 Compression: Video: MPEG2 ; Audio: MPEG2
 Operating Temperature: 0 degree C~ 60 degree C
 RF connector 5 (Wireless / Wire Mode): 50-ohm BNC connecters , SMA
 Bandwidth: 6MHz
 FFT: 2K, 4K, 8K
 Modulation Constellation: QPSK, 16QAM, 64QAM @ DTMB
 Modulator system: DTMB @ 8MHZ
 RF Output Level: -12 dBm
 MER: 25dB Typically
 Power: DC 5V, Power Consumption 6W
 Weight: 85g
 Dimension(mm): 107 x 108
Hi-res. download Catalogue Catalogue Catalogue
USB 3.0 HDMI Capture Device UHD-280M-FHD, UHD-280M-HD
3.0 HDMI to UVC Grabber Card module
Driver Free! Plug and Play!
UVC ,MJPG, YUV video class

HDMI input:
1920x1080p 60/50/30/24 fps
1920x1080i 60/50 field
1366x768 60fps, 1280x720 60/50fps
720x480 30fps , 720x576 25fps
 OS Support: windows XP, windows 7, windows 8, windows 8.1, windows 10, MAC OSX, and X86 ubuntu
 Mac OSX: embedded MAC AP: Quicktime player, photo booth, skype QQ/ adobe video stream (YouTube / Ustream and etc)
 VJ (AVENUE, modul8, istopmotion) and other AP that can support
 Dimension(mm): 80 x 60 (module)
 Video latency is 0.18-0.25 sec.
 Power: 5V/800mA
 Software support:
window/(MAC OSX: 720p version firmware @ USB3.0 high speed mode)
Embeded MAC AP: Quicktime player, photo booth
Skype Google hangouts, ustream,adobe video stream, Livehouse in, zoom, OBS, wirecast, other AP that can support UVC webcam.

UHD-280M-FHD
 UVC Resolution output:
1920x1080p 60fps MJPG,YUV(USB3.0)
1920x1080p 30fps MJPG(USB2.0)
UHD-280M-HD
 UVC Resolution output:
1280x720p 60fps MJPG,YUV(USB3.0)
1280x720p 30fps MJPG, 8fps YUV(USB2.0)
Hi-res. download Catalogue Catalogue Catalogue
USB 3.0 Video Capture Devices UCD-213MHD
 CVBS image pixel up scale to 720p !!!
 UVC, USB video class (plug & play)
 Video input:
CVBS /NTSC @ 30fps, PAL @ 25fps
YUV /VGA @60fps, 720p @60fps
 Audio Output: 48kHz
 USB Interface: USB 3.0
 Resolution: 1280 x 720 (720p)
 LED: red(NTSC), green(PAL)
 USB Driver: Standard UVC1.1/UAC1.0
 Connector: 4 pin male, 5V(150mA) for camera
 Power Consumption: 672.2mA (DC 5V)
 OS support: Linux, Mac OS, Windows 8.1, windows 10
 Software player: VLC, AmCap, QuickTime (720p only), Wirecast (VGA,720p).
 Dimensions(mm): 85(L) x 63(W) x 10(H)
Hi-res. download Catalogue Catalogue Catalogue
HDMI Capture Device UHD-380M-FHD
 3.0 HDMI to UVC Grabber Card module
 Driver Free! Plug and Play!
 UVC ,MJPG, YUV video class
HDMI input(connector:ERM8-013-02.0-L-DV-K-TR):
1920x1080p 60/50/30/24 fps
1920x1080i 60/50 field
1366x768 60fps, 1280x720 60/50fps
720x480 30fps , 720x576 25fps
 UVC Resolution output(connector:ERM8-013-02.0-L-DV-K-TR):
1920x1080p 60fps MJPG,YUV
 OS Support: windows XP, windows 7, windows 8, windows 8.1, windows 10, MAC OSX, and X86 ubuntu
 Mac OSX: embedded MAC AP: Quicktime player, photo booth, skype QQ/ adobe video stream (YouTube / Ustream and etc)
 VJ (AVENUE, modul8, istopmotion) and other AP that can support
 Dimension(mm): 80 x 60 (module)
 Video latency is 0.18-0.25 sec.
 Power: 5V/800mA
 Software support:
window/Embeded MAC AP: Quicktime player, photo booth
Skype Google hangouts, ustream,adobe video stream, Livehouse in, zoom, OBS, wirecast, other AP that can support UVC webcam.
Hi-res. download Catalogue Catalogue Catalogue
CVBS SIGNAL TO HDMI 1080P CONVERTER CTH-100
PDF FILE
 CVBS signal to HDMI 1080P converter
 Video input: NTSC/ PAL
 Video output: HDMI 1080P
 Dimension(mm):73 x 32
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.