PRODUCT
IP Camera
NETWORK IP Snake Camera IP-1486
 NETWORK IP Snake Camera
 SONY COLOR CCD Image Sensor
 100cm flexible cable between the mini lens and the camera body
 BUILT-IN WEB serve,DHCP Client,Motion Detection,
 EMail/FTP Alarm Notifications
 Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
 Frame Rate
 25 fps @ 320 x 240
 20 fps @ 352 x 288
 POWER DC 12V 1.2A




Hi-res. download Catalogue Catalogue Catalogue
NETWORK IP SPY VIDEO SERVER(1 Channel ) IP-001T
 NETWORK IP SPY VIDEO SERVER(1 Channel)
 BUILT-IN WEB serve,DHCP Client,Motion Detection,NTSC SYSTEM
 EMail/FTP Alarm Notifications
 Extend Interface:Extend DC Power 9V out for Camera and AV in
 Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM Frame Rate
 SDRAM Frame Rate
 25 fps @ 320 x 240
 20 fps @ 352 x 288
 POWER DC 12V 1.2A
 Dimension: 60mm x 31mm x 84mm
 Standard windows 98 / 2000 /XP IE environment





Hi-res. download Catalogue Catalogue Catalogue
NETWORK VIDEO SERVER (4 Channel ) IP-004S

 NETWORK IP VIDEO serve(4 Channel)
 BUILT-IN WEB serve,DHCP Client,Motion Detection,DI
 EMail/FTP Alarm Notifications, DO
 Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
 Frame Rate
 Single channel
30 fps @ 320 x 240
25 fps @ 352 x 288
 2~4 channel
25 fps @ 320 x 240
20 fps @ 352 x 288
 POWER DC 5V 2A
 Dimension: 87mm x 26mm x 136mm


Hi-res. download Catalogue Catalogue Catalogue
NETWORK VIDEO SERVER (1 Channel ) IP-001E
 NETWORK IP VIDEO SERVER(1 Channel)
 BUILT-IN WEB serve,DHCP Client,Motion Detection,
 EMail/FTP Alarm Notifications
  Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
 Frame Rate
 25 fps @ 320 x 240
 20 fps @ 352 x 288
 POWER DC 5V 1.2A
 Dimension: 53mm x 31mm x 90mm
Hi-res. download Catalogue Catalogue Catalogue
NETWORK VIDEO SERVER (2 Channel ) IP-002E
 NETWORK IP VIDEO SERVER(2 Channel)
 BUILT-IN WEB serve,DHCP Client,Motion Detection,
 EMail/FTP Alarm Notifications
  Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
 Frame Rate
 25 fps @ 320 x 240
 20 fps @ 352 x 288
 POWER DC 5V 1.2A
 Dimension(mm): 53 x 31 x 90
Hi-res. download Catalogue Catalogue Catalogue
NETWORK IP Snake Camera IP-R1614GII
 NETWORK IP Snake Camera
 SONY COLOR CCD Image Sensor
 BUILT-IN WEB serve,DHCP Client,Motion Detection,
 EMail/FTP Alarm Notifications
 Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM
 Frame Rate
 25 fps @ 320 x 240
 20 fps @ 352 x 288
 POWER DC 12V 1.2A

----------------------------------------------------------------
CAMERA INFORMATION
 1/3" Color CCIQ Camera X 2
 Pixel :250K(NTSC), 360K(PAL)
 Shutter Speed :1/50-1/12,5000 Sec.
 With 3.7mm/F2.0 ,8X gain
 Dimension:Ø14 mm


Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.