PRODUCT
Voltage Regulator
Voltage Step-Down Transformer VT-0533S, VT-0528S
 Power Current: 150 mA
 Dimension (mm): 2 (W) x 8 (L)

VT-0533S
 Power Input: DC3.4~5V
 Power Output: DC 3.3V

VT-0528S
 Power Input: DC2.9~5V
 Power Output: DC 2.8V


Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-12033-04, VT-1205-04
VT-12033-04
 Power Input: DC 5~12V
 Power Output: DC 3.3V
 Power Current: 100 mA

VT-1205-04
 Power Input: DC 7~12V
 Power Output: DC 5V
 Power Current: 200 mA
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-1205
 Power Input: DC 12V
 Power Output: DC 5V
 Power Current: 300 mA
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-1204V, VT-1202V
 Voltage Adjustable

VT-1204V
 Power Input: DC 5.3~12V
 Power Output: DC 2.8~4.2V
 Power Current: 200 mA

VT-1202V
 Power Input: DC 3.6~12V
 Power Output: DC 2.8V
 Power Current: 200 mA
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-12033X-01
 Power Input: DC 5~12 V
 Power Output: DC 3.3V
 Power Current: 500 mA
 Dimensions (mm): 7 (W) x 24 (L)
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-12033
 Power Input: DC 4~12V
 Power Output: DC 3.3V
 Power Current: 200 mA
 Dimensions (mm): 8 (W) x 20 (L)
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-down Transformer VT-1202833
 with 2 ON/OFF switch.
 Power Input: DC 5~12V
 Power Output 1: DC 3.3V
 Power Current: 200 mA

 Power Output 2: DC 2.8V
 Power Current: 150 mA
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-up Transformer VT-0312
 Power Input: DC 3V
 Power Output: DC 12V
 Power Current: 200 mA

Hi-res. download Catalogue Catalogue Catalogue
Voltage Transformer VT-1205Y-USB
 Power Input: DC 12V (DC Jack 5.5/2.1 mm)
 Power Output: DC 12V (DC Plug 5.5/2.1 mm)
 Power Output: DC 5V (Mini USB)
 Power Current: 900 mA

Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-up Transformer VT-0512P-300
 Power Input: DC 5V (Mini 4 Pin-Female)
 Power Output: DC 12V (Mini 4 Pin-male)
 Power Current: 300 mA
 Cable length (cm): 30
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-0533R
 The idea prefer for microphone application
 Power Input: DC 5V
 Power Output: DC 3.3V
 Dimensions (mm): Ø 6.8

Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-LDM01
 Dimmer Board
 Power Input: DC 5V
 Power Output: DC 3.5V
 Dimensions (mm): 13 (W) x 26 (L)
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-0533S-01
 Power Input: DC 5V
 Power Output: DC 3.3V
 Power Current: 400 mA
 Dimensions (mm): 2 (W) x 2 (L)
Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-Down Transformer VT-24035, VT-2412
 Power Input: DC 24V
 Dimensions (mm): 8 (W) x 22 (L)

VT-24035
 Power Output: DC 3.5V
 Power Current: 400 mA

VT-24012
 Power Output: DC 12V

Hi-res. download Catalogue Catalogue Catalogue
Voltage Step-up Transformer VT-03xx
 Power Input: DC 3V
 Dimensions (mm): 6 (W) x 28 (L)

VT-0305
 Power Output: DC 5V
 Power Current: 200 mA

VT-0306
 Power Output: DC 6V
 Power Current: 180 mA

VT-0309
 Power Output: DC 9V
 Power Current: 120 mA

VT-0312
 Power Output: DC 12V
 Power Current: 70 mA

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.