PRODUCT
Lens >> Megapixel Lens >> Size(< M7)
Pinhole Lens (1 Megapixel) 1M08750AR-M01
 0.878 mm / F 5.0, no thread
 With AR filter, G-type
 Image Circle (mm): Ø 1.81
 F.O.V (D/H/V): 120° / 95.1° / 56.2° (1/11")
 Distortion: <-47.5%
 TTL (mm): 2.82±0.2
 CRA: <30°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1.3 Megapixel) 1M10045IRF-M2.2
 1.00 mm / F 4.5 (M2.2 x P0.25)
 With IR Filter, Flat-type
 Image Circle (mm): Ø 2.2
 F.O.V (D / H / V): 120° / 98° / 56.5° (1/9")
 Distortion: <30%
 BFL (mm): 0.87
 TTL (mm): 4.86
 CRA: <28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1.3 Megapixel) 1M09245IRF-M2.2
 0.92 mm / F 4.5 (M 2.2 x P 0.25)
 With IR filter, flat-type
 Image Circle (mm): Ø 2.1
 F.O.V (D / H / V): 140° / 116° / 60° (1/9")
 Distortion: <-59.6%
 TTL (mm): 4.8
 CRA: <25°

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (VGA) LP0000IR-M2.2-C2.5
 DOF (mm): 10~100
 with IR Cut filter (M 2.2 x P 0.25)
 Image Circle (mm): Ø 2.3
 FOV: 120 degree
 Dimensions (mm): Ø 2.5


Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M13235IR-M2.8
 1.32 mm / F 3.5 (M 2.8 x P 0.2)
 With IR filter, flat-type
 Image Circle (mm): Ø 2.056
 F.O.V (D/H/V): 75° / 67.2°/ 41.1° (1/9")
 Distortion: <1%
 TTL (mm): 2.0
 CRA: <32.8°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M10048IR-M3.2
 1.00 mm / F 4.8 (M 3.2 x P 0.2)
 With IR filter, G-type
 Image Circle (mm): Ø 2.18
 F.O.V (D / H / V): 128°/ 118°/ 76° (1/9")
 Distortion: <-40.7%
 TTL (mm): 3.4
 CRA: <31.8°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M13220IR-M3.5
1M13220IR-3.0 (no thread)
 Dimensions(mm): 3.08(D) x 1.5(L)

1M13220IR-M3.2 (M3.2 x P0.2)
 Dimensions(mm): 3.2(D) x 1.5(L)

1M13220IR-M3.5 (M3.5 x P0.2)
 Dimensions(mm): 3.5(D) x 1.5(L)

 1.32 mm / F 2.0
 1.32 mm / F 4.0 (Specify when ordering)
 With IR filter, flat type
 Image Circle (mm): Ø 2.36
 F.O.V (D / H / V): 75.6° / 68.3° / 41.6°
 Distortion: <1%
 TTL (mm): 2.05
 CRA: <33.5°

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M42024IRF-M6.5
 4.2 mm / F 2.4 (M 6.5 x P 0.25)
 With AR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V(D): 60° (1/3.2")
 Distortion: <1.0%
 TTL (mm): 5.54
 CRA: 25°

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M13340IR-M3.5
 1.33 mm / F 4.0 (M 3.5 x P 0.2)
 With IR filter, flat type
 Image Circle (mm): Ø 2.36
 F.O.V (D/H/V): 75.1° / 67.7° / 41.2°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M33024IRV-M7
 3.3 mm / F 2.4 (M7 x P0.5)
 With IR filter
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 130° / 77° / 55.1° (1/3")
 Distortion: <-66.4%
 TTL (mm): 12.95±0.2
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1.3 Megapixel) 1M80025IRV-M7
 8.0 mm / F 2.5 (M 7 x P 0.5)
 With IR filter, cone type
 Image Circle (mm): Ø 6.0
 F.O.V (D/H/V): 45° / 36.5° / 27.5° (1/3")
 TTL (mm): 12.34
 CRA: 19°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M15248IR-M4
 1.523 mm / F 4.8 / 6.0 / 8.0 (M 4 x P 0.2)
 With IR filter, G-type
 Image Circle (mm): Ø 3.4
 F.O.V (D / H / V): 158° / 132° / 65° (1/6")
 Distortion: <-80.7%
 TTL (mm): 6.0
 CRA: <33.2°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M18320IR-M4
 1.83 mm / F 2.0 / 5.0 / 8.0 (M 4 x P 0.2)
 With IR filter, flat type
 Image Circle (mm): Ø 3.24
 F.O.V (D / H / V): 77° / 70° / 42° (1/6")
 Distortion: <1.5%
 TTL (mm): 2.3
 CRA: <34.5°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M150xxIR-M4
 1.5 mm / F 4.0 / 5.7 / 8.0 (M 4 x P 0.2)
 With IR filter, flat type
 Image Circle (mm): Ø 3.27
 F.O.V (D / H / V): 91° / 80.3° / 49.2° (1/6")
 Distortion: <1.5%
 TTL (mm): 4
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M20055IRF-M4
 2.0 mm / F 5.5 (M 4 x P 0.2)
 With IR filter, flat type
 Image Circle (mm): Ø 3.27
 F.O.V (D / H / V): 120° / 105° / 60° (1/4")
 Distortion: <35%
 TTL (mm): 8
 CRA: <22°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M15557IR-M4
 1.55 mm / F 5.7 / F 8.0 / F 10 (M 4 x P 0.2)
 With IR Filter
 Image Circle (mm): Ø 3.3
 F.O.V (D/H/V): 86.8° / 78.3° / 48.4° (1/6")
 TTL (mm): 3.95
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M18640IRF-M4
 1.86 mm / F 4.0 / F 5.0 / F 6.0 (M 4 x P 0.2)
 With IR filter, flat type
 Image Circle (mm): Ø 3.0
 F.O.V (D / H / V): 88° / 75.1° / 58.4° (1/6")
 Distortion: <1.5%
 TTL (mm): 3.2
 CRA: <28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M40024IRF-M6, 5M42622IRF-M6
5M40024IRF-M6
 4.0 mm / F 2.4 (M 6 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): Ø 5.2
 F.O.V (D / H / V): 62° / 52° / 33°
 Distortion: <-1.0%
 TTL (mm): 4.66

5M42622IRF-M6
 4.26 mm / F 2.2 (M 6 x P 0.3)
 With IR filter, flat type
 Image Circle (mm): Ø 5.85
 F.O.V (D): 67°
 Distortion: <1.2%
 TTL (mm): 4.96
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M40020IRF-M7
 4.0 mm / F 2.0 (M 7 x P 0.5)
 With IR filter, flat-type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 86° (1/3")
 Distortion: <-24.5%
 TTL (mm): 10.01
 CRA: 18.5°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (3 Megapixel) 3M45028IRF-M7
 4.5 mm / F 2.8 (M 7 x P 0.35)
 With IR filter, flat-type
 Image Circle (mm): Ø 6.4
 F.O.V (D): 68° (1/3")
 Distortion: <1.5%
 TTL (mm): 10.01
 CRA: 15°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M23422IRF-M4
 2.34 mm / F 2.2 / F 4.7 (M 4 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 3.8
 F.O.V (D / H / V): 74.3° / 63.3° / 49.89° (1/5")
 Distortion: 2.4%
 TTL (mm): 3.34
 CRA: 33°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M34028IRF-M6
 3.4 mm / F 2.8 / F 6.0 / F 14.8 (M 6 x P 0.35)
 With IR filter, flat type
 Image Circle (mm): Ø 4.8
 F.O.V (D / H / V): 65.5° / 54.5° / 42.3° (1/4")
 Distortion: <1%
 TTL (mm): 4.2
 CRA: 28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M34028IRF-7-M6
 3.4 mm / F 2.8 (M 6.0 x P 0.35 / Top M 7 x P 0.5)
 With IR filter, flat type
 Image Circle (mm): Ø 4.8
 F.O.V (D / H / V): 65.5° / 54.5° /42.3° (1/4")
 Distortion: <1%
 TTL (mm): 4.2
 CRA: 28°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (8 Megapixel) 8M30022IR-M6
 3.0 mm / F 2.2 (M 6.0 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 4.95
 F.O.V (D): 76° (1/4")
 Distortion: <1%
 TTL (mm): 3.75
 CRA: 34.4°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (13 Megapixel) 13M42024IRF-M6.5
 4.2 mm / F 2.4 (M 6.5 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 70°(1/3.2")
 Distortion: <1%
 TTL (mm): 5.0
 CRA: 25°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M11040IRF-M2.6
 1.1 mm / F 4.0 (M 2.6 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 2.2
 F.O.V (D): 110° (1/9")
 Distortion: <-37%
 TTL (mm): 3.3
 CRA: <30°

Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (1 Megapixel) 1M36045IRV-M7
 3.6 mm / F 4.5 (M 7 x P 0.35)
 With IR Filter, Super Cone Type
 Image Circle (mm): Ø 5.8
 F.O.V (D / H / V): 72° / 55.5° / 41° (1/3.6")
 TTL (mm): 7.3
 CRA: <11°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M31228IRF-M6
 3.128 mm / F 2.8 (M 6.0 x 0.35)
 With AR filter, flat type
 Image Circle (mm): Ø 4.8
 F.O.V (D/H/V): 70.9° / 60° / 46.6° (1/4")
 Distortion: <1.6%
 TTL (mm): 3.6
 CRA: <31.2°
Hi-res. download Catalogue Catalogue Catalogue
Board Lens (2 Megapixel) 2M10645IR-M2.2
 1.06 mm / F 4.5 (M 2.2 x P 0.25)
 With AR filter, G-type
 Image Circle (mm): Ø 3.1
 F.O.V (D): 120° (1/6")
 Distortion: <30%
 TTL (mm): 5.5
 CRA: <32°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M42026IRF-M7
 4.2 mm / F 2.6 (M 7 x P 0.35)
 With IR filter, Flat-Type
 Image Circle (mm): Ø 5.6
 F.O.V (D): 60° (1/4")
 Distortion: <1.2%
 TTL (mm): 5.1
 CRA: <24.65°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M31250IRF-M6
 3.128 mm / F 5.0 (M 6.0 x 0.35)
 With IR filter
 Image Circle (mm): Ø 4.8
 F.O.V (D/H/V): 70.9° / 60° / 46.6° (1/4")
 Distortion: <1.6%
 TTL (mm): 3.6
 CRA: <31.2°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (13 Megapixel) 13M44048IRF-M6.5
 4.4 mm / F 4.8 (M 6.5 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 6.0
 F.O.V (D): 68°(1/3.2")
 Distortion: <-0.5%
 TTL (mm): 5.4
 CRA: 25°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (2 Megapixel) 2M28820IRF-M3.8
 2.88 mm / F 2.0 / F 4.8 (M 3.8 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 3.0
 F.O.V (D / H / V): 48.09° / 42.5° / 24.3° (1/7")
 Distortion: <1%
 TTL (mm): 3.62
 CRA: 27.45°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 5M13022IRF-M5.5
 1.3 mm / F 2.2 / F 4.8 (M 5.5 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 4.0
 F.O.V (D / H / V): 115°/95.1°/77.1°(1/5")
 Distortion: <9%
 TTL (mm): 4.01
 CRA: 33.5°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 8M55448IRF-M6.5
 5.54 mm / F 4.8 (M 5.5 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 4.9
 F.O.V (D / H / V): 44.6°/36.4°/27.8° (1/3.9")
 Distortion: <1.5%
 TTL (mm): 5.276
 CRA: <24.7°
Hi-res. download Catalogue Catalogue Catalogue
Pinhole Lens (5 Megapixel) 8M55420IRF-M6.5
 5.54 mm / F 2.0 (M 5.5 x P 0.25)
 With IR filter, flat type
 Image Circle (mm): Ø 4.9
 F.O.V (D / H / V): 44.6°/36.4°/27.8° (1/3.9")
 Distortion: <1.5%
 TTL (mm): 5.276
 CRA: <24.7°
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.