PRODUCT
Lens >> Manual IRIS
CCTV Lens Manual IRIS WVFCSM0308DJ
PDF FILE
 3.0~8.0 mm Manual Iris LENS CS MOUNT
 ANGLE OF VIEW 118~44 DEGREE FOR 1/3
 Back Focal Length : 8.7 ~ 14.4 mm
 Dimensions : 38 x 59 mm
 Weight : 86g
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Manual IRIS CS MOUNT LENS
CS MOUNT LENS
 2.1mm
 2.5mm
 3.6mm
 4.3mm
 6mm
 8mm
 12mm
 16mm
 25mm
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Vari-Focal Lens VFL286020IR-M12
PDF FILE
 2.8~6.0 mm MINI Manual Vari-Focal LENS !!
 Mount: M12 x P 0.5
 ANGLE OF VIEW 128~38 DEGREE
 image circle : 1/2.7" ( 9.407mm)
 IRIS :Fixed
 Back Focal Length : 4.27 ~ 6.95 mm
 Dimensions : 21 x 16.25 mm
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Manual IRIS DV10x7B-2
PDF FILE
 Mount:CS
 Focal length:7 mm - 70 mm (10x)
 Focus: Manual
 Iris Range: F1.8 - T360 (Equivalent to F360)
 Iris: Manual
 Zoom: Manual
 Back Focal Distance(In Air): 7.90 mm
 Exit Pupil Position(From Image Plane): -62 mm
 Focusing Range(From Front of the Lens):∞ - 0.3 m
 Mass: 95 g
 Current Consumption:23 mA (Max.) at DC 4V
 With Metal Mount
Hi-res. download Catalogue Catalogue Catalogue
CCTV Lens Manual Tamron 21HC
 Focal length: 50 mm
 Maximal image circle: 2/3"
 Aperture range (F): 2.8-22
 Minimal object distance (M.O.D.): 0.44 m
 Angel of view (HxV): 10° x 7.5°
 Back focal length: 22.1 mm
 Immersion depth: 4.0 mm
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.