PRODUCT
Accessory >> Bracket
Camera Bracket MS-9025
 Plastic Bracket
 Dimensions (mm): Ø 51 x 53
 Weight (g): 200
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9005
 Plastic Bracket
 Dimensions (mm): 218 x 153
 Weight (g): 125
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9050V
PDF FILE
 Metal Bracket
 Dimensions (mm): 72 x 45
 Weight (g): 65
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9050V-M3
PDF FILE
 Metal Bracket
 Dimensions (mm): 72 x 45
 Weight (g): 65
 Load Rating (kg): 1
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9025S
 Plastic Bracket
 Dimensions (mm): Ø 25 x 23
 Weight (g): 3.3
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9221S
 Plastic Bracket
 Dimensions (mm): 200 x 60 x 90
 Weight (g): 180
 Load Rating (kg): 6
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9221S-B
 Plastic Bracket
 Dimensions (mm): 200 x 60 x 90
 Weight (g): 180
 Load Rating (kg): 6
Hi-res. download Catalogue Catalogue Catalogue
Accessory (parts/LoupeCam Adapter) PART-0001
PDF FILE
 PART-0001
 Material: POM
 21.26 x 23.94 x 9.14mm
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9021S
 Plastic Bracket
 Dimensions (mm): Ø 76 x 140
 Weight (g): 120
Hi-res. download Catalogue Catalogue Catalogue
Camera Bracket MS-9021S-B
 Plastic Bracket
 Dimensions (mm): Ø 76 x 140
 Weight (g): 120
Hi-res. download Catalogue Catalogue Catalogue
CAMERA BRACKET MS-9020G
 METAL CAMERA BRACKET  
 Mounting : Wall or Ceilling
 Mounting Head : Multidirectional
 Dimensions:126×45∮mm
 Weight:100g
Hi-res. download Catalogue Catalogue Catalogue
CAMERA BRACKET MS-9020B
 METAL CAMERA BRACKET  
 Mounting : Wall or Ceilling
 Mounting Head : Multidirectional
 Dimensions:126×45∮mm
 Weight:100g
Hi-res. download Catalogue Catalogue Catalogue
HOUSING BRACKET MS-9022
 METAL CAMERA BRACKET  
 Mounting : Wall
 Mounting Head : Multidirectional
 Dimensions:285(L)mm
 Weight:1000g
Hi-res. download Catalogue Catalogue Catalogue
HOUSING BRACKET MS-9222
 MAXI-LOAS : 8Kg  
 aluminium/beige or black DIMENSINS:205mm
 3 SREW/VISBLE
 SWIVEL ANGLE:360°
 tilt ANGLESWIVEL ANGLE:90°
 Dimensions:205(L)mm
 Weight:580g
Hi-res. download Catalogue Catalogue Catalogue
HOUSING BRACKET MS-9024
 MAXI-LOAS : 3Kg  
 aluminium/beige or black DIMENSINS:205mm
 3 SREW/VISBLE
 SWIVEL ANGLE:360°
 tilt ANGLESWIVEL ANGLE:90°
 410(H)X400(W),WEIGHT:2.2KG
Hi-res. download Catalogue Catalogue Catalogue
HOUSING BRACKET MS-9122
 METAL CAMERA BRACKET  
 Mounting : Wall
 Mounting Head : Multidirectional
 Dimensions:285(L)mm
 Weight:750g
Hi-res. download Catalogue Catalogue Catalogue
HOUSING BRACKET MS-9123
 METAL CAMERA BRACKET  
 Mounting : Wall
 Mounting Head : NONE
 Dimensions:285(L)mm
 Weight:500g
Hi-res. download Catalogue Catalogue Catalogue
METAL HOUSING BRACKET MS-9060
PDF FILE
 Type Outdoor Housing Bracket
 Max. Load 10kg
 Swievl Angle 360°
 Tilt Angle 90°
 Material Color :ALUMINIUM, BLACK
 Dimensions:80x90x350mm
 Weight:0.8Kg

Hi-res. download Catalogue Catalogue Catalogue
ACCESSORY TL-DFV-F, TL-DFV-M
PDF FILE
TL-DFV-F
 Camera Tool
 DFV Female T clip: 9.5x15.2mm
 with screw x 1 and NUT (SCREW) x 1
 image: B

TL-DFV-M
 DFV Ring: 35x23.7mm
 image: A
Hi-res. download Catalogue Catalogue Catalogue
ACCESSORY TL-ROSE RING
PDF FILE
 Rose Ring: 24x41.6 mm
 with screw x 3
Hi-res. download Catalogue Catalogue Catalogue
BRACKET MOUNT MS-9200
PDF FILE
 BRACKET MOUNT FOR CAMERA BODY
Hi-res. download Catalogue Catalogue Catalogue
Accessory LINK-0001
PDF FILE
 LINK-0001
 63.5 x 14.58mm
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.