PRODUCT
Accessory>> Other
SCART ADAPTERS MS-9103
PDF FILE
 Scart Plug to 3 x RCA Jack - Input Device
 Molding Type
Hi-res. download Catalogue Catalogue Catalogue
3.5" TFT LCD Color Monitor module MS-M350M
 3.5" TFT LCD Color Monitor Module
 Resolution :320(RGB) X 240
 Color Depth 24bit
 Pixel pitch (mm) 0.219 x 0.219
 Active Area(mm) 70.08 x 52.56
 Display colors 16.7M dithering
 LED Numbers 6 LEDs Serial
 Dimension: 89 x 65.2mm
Hi-res. download Catalogue Catalogue Catalogue
X-ray eyes for DSLR & Digital camera filters TR-30
PDF FILE
 Improved IR Spectrum Range, IR only glass filter
 Dimensions: M30 x P0.8mm , M37 x P0.8mm
 VIDEO DEMO
Hi-res. download Catalogue Catalogue Catalogue
NTSC TO PAL SIGNAL CONVERTER N2P-100
PDF FILE
  NTSC TO PAL SIGNAL CONVERTER
 Dimension(mm): 16 x 70mm
Hi-res. download Catalogue Catalogue Catalogue
7" TFT LCD Color Monitor HS-070
PDF FILE
 7" TFT LCD Color Monitor
 Display Resolution: 144 (H) x 234 (V)
 Operation Voltage: DC 11~15V
 Dimensions(mm): 192 x 127 x 28
 Weight: 540g
Hi-res. download Catalogue Catalogue Catalogue
Accessory (OSD key) UTC-200
PDF FILE
 UTC remote controller
 Connector type: BNC (male, female)
 Power Battery: AAA battery x 2
 Dimension(mm): 120(L) x 50(W) x 15.2(H)
Hi-res. download Catalogue Catalogue Catalogue
Reflector - Side Mirror K6-550530-01, K6-550545-01, K6-550560-01, K6-550590-01
PDF FILE
K6-550530-01
 M5.5 x P0.5mm  30 degree  Dimensions(mm): 6.4(O.D) x 16.5(L)

K6-550545-01
 M5.5 x P0.5mm  45 degree  Dimensions(mm): 6.4(O.D) x 16.5(L)

K6-550560-01
 M5.5 x P0.5mm  60 degree  Dimensions(mm): 6.4(O.D) x 16.5(L)

K6-550590-01
 M5.5 x P0.5mm  90 degree  Dimensions(mm): 6.4(O.D) x 16.5(L)
Hi-res. download Catalogue Catalogue Catalogue
ACTIVE VIDEO TWISED PAIR Transceiver EL-UT01R , EL-UT01T
PDF FILE
 EL-UT01R  EL-UT01R(BACK)  EL-UT01T  EL-UT01T(BACK)
 VIDEO INPUT:0.12-2 Vpp
 INPUT IMPEDANCE:45 - 175 Ohms
 VIDEO OUTPUT:1Vp-p,75 Ohms(BNC Connector)
 GAIN ADJUSTMENT:+6 dB…+60 dB at 5 MHz
 NOISE:-47 dB at+60 dB gain adj.
 RECOMMENDED CABLE:CAT-5 UTP Cable 4 pair (24AWG)
 POWER CONSUMPTION:DC12V
 INPUT PROTECTION:Surge arrester
 INDICATORS:LED(Red)-power on
 DIMENSIONS (W x H x D mm):69x30x39
 VIDEO INPUT:1 Vp-p,75 Ohms (BNC Connector)
 VIDEO OUTPUT:0.12-2 Vpp
 OUTPUT IMPEDANCE:45 - 175 Ohms
 RECOMMENDED CABLE:CAT-5 UTP Cable 4 pair (24AWG)
 DC OUTPUT FOR CCD CAMERA:DC 12V Regulate
 POWER CONSUMPTION:DC12V
 INDICATORS:LED(Red)-power on
 DIMENSIONS (W x H x D mm):69x30x39
Hi-res. download Catalogue Catalogue Catalogue
Micro Video MONITOR "Handy Inspection Device!!" MS-M311
 NTSC/PAL AUTO DETECTION
 dot matrix: 432 x 240, 311,000 effective dots
 Color depth: 24 bit
 Frame Rate: 120 Hz (360 Hz RGB field rate)
 Brightness: 350 cd/m2
 Contrast Ratio: 100:1
 White Color Temperature: 6,500 ± 500 K
 Video input:1 Video input 1.0 Vp-p, 75Ω
 Power Supply : built-in lithium battery
 DC Power 9V out for Camera and AV in


Hi-res. download Catalogue Catalogue Catalogue
Accessory SCRDRV-0001
PDF FILE
 SCRDRV-0001
 weight: 400G
Hi-res. download Catalogue Catalogue Catalogue
Access (Screw with Nut) SCRNUT-0001
PDF FILE
 SCRNUT-0001
 Screw: 9.5 x 11.7mm, Nut: 9.5 x 11.7mm
 1 pcs = Screw*1 + Nut*1
Hi-res. download Catalogue Catalogue Catalogue
Accessory ASRS-0550-01, ASRS-0550-02, ASRS-0680-01
PDF FILE
 ASRS-0550-01
 Material: Silicone
 OD5.5 x ID5.1 x T0.2 x L45mm

 ASRS-0550-02
 Material: Silicone
 OD5.5 x ID5.0 x T0.25 x L45mm

 ASRS-0680-01
 Material: Silicone
 OD6.8 x ID6.2 x T0.2 x L33.1mm
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.