MO-R803 — The world's smallest camera

The world's smallest camera
     A tiny cylinder measuring only 4.4 mm in diameter and 15mm in length, capable of 320x240 pixel QVGA capture. Featuring a 1/18” colour CMOS camera chip (the smallest currently available), Misumi’s MO-R803 is a “snake camera” on a bendable wire. It’s available with two different lenses – one with a 55 degree field of vision, the other a wide-angle boasting 105 degrees.
     It's tiny eye being less than half a centimetre in diameter, the MO-R803 will get into a lot of hard-to-reach places, making it a useful medical tool, a very handy pipeline inspection device, a nifty spy and surveillance toy.

 
 

MO-R803 , MO-L805 — The world's smallest camera
 
Specification
  Image sensor   1/18" Color CMOS Camera
  Video system   NTSC only
  Pixels   320 x 240 (NTSC) QVGA
  Resolution (TV Lines)   240 TV Lines
  S/N Ratio   More than 48dB
  Minimun illuminator   2 Lux at F1.2
  Electronic shutter   1/50 ~ 1/57,000
  Horizontal sync frequency   15.734 kHz (NTSC)
  Vertical sync frequency   60Hz (NTSC)
  Built lens   MO-R803 - 0.96mm / F2.8
  MO-L805 - 0.77mm / F3.0
  Power supply   DC 4 ~ 12 V
  Dimension (mm)   MO-R803 - Ø 4.4 mm only
  MO-L805 - Ø 5.0 mm only

MO-R803 - ultra mini snake camera

MO-L805 - with LED light source

MO-L1675 , MO-S1675V — Weaterproof , LED Light , Focus adjustable

 
Specification
  Image sensor   1/3" Color CMOS Camera
  Video system   NTSC / PAL
  Pixels   510 x 492 (NTSC) / 628 x 582 (PAL)
  Resolution (TV Lines)   380 TV Lines
  S/N Ratio   More than 48dB
  Minimun illuminator   1 Lux at F1.2
  Electronic shutter   1/50 ~ 1/125,000
  Horizontal sync frequency   15.734 kHz (NTSC) / 15.625kHz(PAL)
  Vertical sync frequency   60Hz (NTSC) / 50Hz (PAL)
  Built lens   MO-L1675 - 4.0mm / F2.0
  MO-S1675V - 3.7mm / F2.0
  Power supply   DC 5 ~ 12 V
  Dimension (mm)   Ø 15 mm only
 
MO-L1675 - LED Light and weaterproof (IP67)
MO-S1675V - Focus adjustable and weaterproof (IP67)




MO-L806, MO-L575 , MO-L775 — With White Light

 
Specification
  Image sensor   1/6"(NTSC) / 1/5"(PAL)Color CMOS Camera
  Video system   NTSC / PAL
  Pixels   306 x 240 (NTSC) / 366 x 288 (PAL)
  Resolution (TV Lines)   240 TV Lines
  S/N Ratio   More than 48dB
  Minimun illuminator   2 Lux at F1.2
  Electronic shutter   1/50 ~ 1/125,000
  Horizontal sync frequency   15.734 kHz (NTSC) / 15.625kHz(PAL)
  Vertical sync frequency   60Hz (NTSC) / 50Hz (PAL)
  Built lens   2.8mm / F2.0 (Focus adjustable)
  Power supply   DC 9 ~ 12 V
  Dimension (mm)   Ø 9.2 mm only
 With white LED light

 
Specification
  MO-L575 MO-L775
  Image sensor 1/4" Color 1/4" B/W
  Video system  NTSC Only EIA Only
  Pixels   510x492
  Resolution (TV Lines)   240 TV Lines
  S/N Ratio   More than 48dB
  Minimun illuminator   2 Lux at F1.2
  Electronic shutter   1/50 ~ 1/125,000
  Horizontal sync frequency   15.734 kHz (NTSC / EIA)
  Vertical sync frequency   60Hz (NTSC / EIA)
  Built lens   4.0mm / F2.0
  Power supply   DC 9 ~ 12 V
  Dimension (mm)   Ø 12 mm only
 With white LED light

TOP

MO-T803BC


• 1/18" CMOS Color Camera
The smallest camera of the world
• Pixel : 76800 Pixel QVGA
• NTSC Only
• Lens : 0.77 mm / F2.8
• 240 TV Lines
• 2 Lux / F1.2
• Dimension : Ø 4.4x 22(mm)

MO-T806L


• 1/6"-NTSC , 1/5"-PAL
• Pixel : 306x240-N , 366x288-P
• Lens : 2.8 mm / F2.0
• 240 TV Lines
• 2 Lux / F1.2
• Dimension : Ø9.2 x 28 (mm)
With LED Light


MO-T575L


• 1/4" NTSC Only (Color)
• Pixel : 510x492-N
• Lens : 4.0 mm / F2.0
• 380 TV Lines
• 1.5 Lux / F1.2
• Dimension : Ø12 x 25 (mm)
With LED Light

MO-T775L


• 1/4" EIA Only (B/W)
• Pixel : 510x492-E
• Lens : 4.0 mm / F2.0
• 380 TV Lines
• 0.05 Lux / F1.2
• Dimension : Ø12 x 25 (mm)
With LED Light


MO-T1675L


• 1/3" CMOS Color
• Pixel : 510x496-N , 628x586 -P
• Lens : 3.7 mm / F2.0
• 380 TV Lines
• 1 Lux / F1.2
• Dimension : Ø15 x 25 (mm)
With LED Light

 

TOP
copyright @ 2007-2008 MISUMI electronic corporation . All Right Reserved.