Image Model Resolution EFL F stop Thread Note
5M34028IRF-M6 5 Megapixel 3.4mm 2.8 M6 x P0.35  
5M34060IRF-M6 5 Megapixel 3.4mm 6.0 M6 x P0.35 high DOF
1M13320IR-M3.5 1 Megapixel 1.33mm 2.0 M3.5 x P0.2  
1M13340IR-M3.5 1 Megapixel 1.33mm 4.0 M3.5 x P0.2  
8M30022IR-M6 8 Megapixel 3.0mm 2.2 M6 x P0.25  
3M4324IR-M12 3 Megapixel 4.3mm 2.4 M12 x P0.5/top M7 x P0.35