Search for a Product
  Camera of series • chart
    
     ADD MISUMI TO
   + My AOL  + MyYahoo  + Google   + Bloglines

MO-T1003, MO-L833, MO-L805, MO-L809, MO-L3575, MO-L3575V, MO-L1675, MO-L806 , MO-L1204



     Tube camera and snake camera size chart !!
Misumi's tube camera is a variety of styles .At least waterproof- IP67 and working temperature support to -10 to 45 Degree C .
Under 4mm in diameter is a good medical tools. Its a good inspection tool ,such as water pipes , drains and small spacing, sewer ,ceilings of mezzanine and
air-conditioning hole pipe ....so on. The small size can be easy used at anywhere.
MISUMI create a camera by customer requirements . If you don't see what you are looking for on our Web Site, please ask, MISUMI also does custom design and modification of our items to meet specific needs.

      "Click the item NUM. to go to more information"

MODEL SIZE(mm) IMAGE SENSOR PIXEL TV LINES
MO-T1003 (D)3 x 13.4 (mm) 1/10" Color CCIQ II 400 x 400 (NTSC / PAL ) 300 TV Lines
MO-T833
MO-R833
MO-L833
(D)3.9 x 15 (mm) 1/18" Color CMOS 320x240( NTSC )
240 TV Lines
MO-T1003L (D)4 x 13.7 (mm) 1/10" Color CCIQ II 400 x 400 (NTSC / PAL ) 300 TV Lines
MO-L805 (D)5 x 21 (mm) 1/18" Color CMOS
320 x 240 (NTSC Only) 240 TV Lines
MO-T0804L (D)5.5 x 20.8 (mm) 1/8" Color CCIQ II 656 x 496 (NTSC / PAL ) 400 TV Lines
MO-T1204 (D)5.5 x 27 (mm) 1/12" Color CMOS 640 x 480 (NTSC / PAL ) 400 TV Lines
MO-L3506 (D)8 x 19 (mm) 1/4" Color CCIQ II 648 x 488 (NTSC / PAL ) 400 TV Lines
MO-L3509 (D)9.1 x 41 (mm) 1/4" Color CCIQ II 648 x 488 (NTSC / PAL ) 400 TV Lines
MO-L806 (D)9.2 x 14 (mm) 1/5" Color CMOS 366 x 288 (NTSC / PAL ) 240 TV Lines
MO-L3575 (D)11.3 x 25 (mm) 1/4" Color CCIQ II 648 x 488 (NTSC / PAL ) 400 TV Lines
MO-S575 (D)12 x 23 (mm) 1/4" Color CCIQ 510 x 492 (NTSC Only) 380 TV Lines
MO-L575 (D)12 x 25 (mm) 1/4" Color CCIQ 510 x 492 (NTSC Only) 380 TV Lines
MO-L3575V (D)13.8 x 17 (mm) 1/4" Color CCIQ 648 x 488 (NTSC / PAL ) 400 TV Lines
MO-S1675 (D)15 x 41.5 (mm) 1/3" Color CCIQ 510 x 492(NTSC) /
628 x 582(PAL)
380 TV Lines
MO-L1675
SS-L1475 (D)16 x 29 (mm) 1/4" Color CCD 510 x 492(NTSC) /
500 x 528(PAL)
350 TV Lines

NOTE:

All camera can be assembled with LED .(ordering in advance)
white LED -standard , IR 940nm or IR 850nm -optional



© 2012 Misumi electronic corp.   All rights reserved