| MODEL TYPE |
IMAGE |
IMAGE SENSOR |
NOTE |
| MO-T1003 series |
 |
1/10" Color CCIQ II |
video demo: MO-T1003 series
Pixel: 400 x 400 (NTSC / PAL ) ,
3300mV/Lux |
| ES-19 series |
 |
1/4" Color CCD II |
video demo: ES-1971 series (Low-light Function)
Pixel: 976x582(PAL), 976x494 (NTSC)
,
High Resolution 650 TV Lines & 0.001 Lux/F1.2 Illumination,
AGC Slow-shutter DNR(Noise Reduction)SENS-UP increase minimum illumination
|
| MO-S5588 series |
 |
1/4" Color CCIQ III |
video demo:MO-S5588 series
Effective Pixel: 648(H) x 488(V)
High Resolution 480 TV Lines & 0.02 Lux/F1.2 Illumination,
mini camera!! , Dimension: 8.6 x 8.6 mm |
| MO-45XX series |
 |
1/4" Color CCIQ II |
video demo :color temperature is fixed by 8300K .
CCIQII Camera with LED light ,and (built-in Lens: f 2.1 F#10)
|
 |
video demo:color temperature is fixed by 8300K .
CCIQII Camera with LED light , and (built-in Lens: f 2.1 F#2.5 )
|
 |
video demo : color temperature is fixed by 8300K .
CCIQII Camera without LED light ,and (built-in Lens: f 2.1 F#10)
warning : Environment in error color temperature light source, If you have a color temperature fixed-camera images like this case. Please modify your environment color temperature light source meet the camera settings.
|
 |
video demo:MO-35xx series
CCIQII Video demo , AWB on and (built-in Lens: f 2.1mm/F#10) |
| MF-200 |
 |
1/4" AF (Auto Focus) VCM CCIQIII |
video demo :Auto focus
pixels: 640 x 480 (N/P),AGC Auto, AES Auto, Video Output CVBS
Lens View Angle(Fov) 65 degree (Lens F/NO 3.0 +- 5%)
Focal Length 7 ~ 35cm |
| 35 series Medical perspective |
 |
1/4" B/W CCIQ II |
video demo: Medical perspective
X-ray eyes Camera
648 x 488 (NTSC / PAL ) ,
400 TV Lines , 0.06Lux/20 IRE |
| 35 series |
 |
1/4" B/W CCIQ II |
video demo: X-ray eyes for DSLR & Digital camera filters
X-ray eyes Camera
648 x 488 (NTSC / PAL ) ,
400 TV Lines , 0.06Lux/20 IRE |
| MO-T3506 series |
 |
1/4" Color CCIQ II |
video demo: with LED X 4
Dimensions Even smaller than the pill |
 |
video demo: focus distanve is 5 cm
focus distance is 5cm~Infinity(ordering in advance)
648 x 488 (NTSC & PAL),0.1Lux / F1.2
|
 |
video demo: focus distanve is 5 cm and with LED x 4
white LED (standard) , IR 850nm or IR 940nm(ordering in advance) |
 |
video demo: built in-lens is 2.1mm/2.5
Super wide-angle 158.5° :MO-L3506-2G, MO-T3506L-2G |
 |
| MO-V3575V |
 |
video demo: LED & focus adjustable
LED Light illumination: 5400 LUX (LED Light intensity Adjustable)
focus Adjustable( Electronic MF ) ,focus 6cm ~ infinite
(VCM f3.3mm F2.8 Lens)
|
| MO-S3588 |
 |
video demo: built in-lens is 2.1mm/2.5 (M7 micro board lens)
Min. Illumination :0.1 Lux/ F1.2 , Dimension(mm) : 8.6mm x 8.6 mm
|
| MO-T0804 Series |
 |
1/8" sensor camera modules |
video demo: Max. Frame Rate 15 fps
High sensitivity in low-light source
(Max. Frame Rate 15 fps) |
 |
video demo: Max. Frame Rate 30 fps
For real time video output/normal image.
(Max. Frame Rate 30 fps) |
| MST-WF11NM |
 |
WIFI 802.11n UVC VIDEO MINI ROUTER |
video demo: UCD-210+MST-WF11NM (MACBOOK)
RJ45 port x2 (1LAN, 1WAN), USB x1
1LAN/1 WAN WPS,
Use with UCD-210, Application of video wireless WIFI transfer to "iPAD , iPhone, Android Tablet, Android Phone, PC" |
| UCD-210M |
 |
USB Video Capture Devices |
video demo: UCD-210 record video on youtube
It is small sizes (75.3 mm x 64.3 mm x 23mm) and driver free(USB Video Class) for any OS (windows XP, Vista, win7, Linux any version, MAC OS ) |
| MO-B803 |
 |
1/18" Color CMOS Camera |
video demo: the smallest camera's size is ∮3.5mm
Pixel: 320x240( NTSC ONLY )
240 TV Lines , 2Lux / F1.2
|
| MO-L805 series |
 |
video demo :The smallest snake camera of the world + 2 white LED light
Pixel: 320x240( NTSC ONLY )
240 TV Lines , 2Lux / F1.2
Dimensions : ∮5mm
|
 |
| MP-110 |
 |
MISUMI SPY CAR Remote Control KeyChain Camera & player DVR MP-110 |
video demo :SPY Keychain DVR
REC MODE:Normal REC, loop overwrite REC , Motion detect REC
Record 640x480(VGA/MP4 MICROSOFT .ASF) / max 30 fps.
RTC timebar, date and time stamping
Micro SD / Micro SDHC card slot (support up to 16GB)
Video out : LIVE VIDEO AUDIO TV out , playback on TV
Snapshot: JPG IMAGE 2048 x 1536 (3.1 Mega Pixels) |
 |
| ST-101
|
 |
1/4" Color CCD Headset OSD Camera |
video demo :CCD Headset camera + OSD control key
Pixel : 380K (NTSC) ,410K(PAL)
LENS:3.7mm/F2.0
HI Resolution 520 TV Lines/
Built-in Microphone
OSD Function Built-in
CAMERA ID, Image PRIVACY, SHUTTER, BLC, AGC, WHITE BAL, Negative Image, ADJUST, MIRROR, GAMMA )
|
 |