Dear Valued Customer,
Constitution Day is coming,
We will have one day off from Dec 25th, 2025.
We will be back to our office on Dec 26th, 2025.
We wish you a Merry Christmas and a wonderful holiday season!
|
|
|
|
|
|
Hidden Button Screw Camera
UVC Signal 246 Series Only
( PCB and lens are embedded within the button. ) |
|
|
|
Low Temperature (USB 2.0)
HD-R24631UA-88
• Ø 13 x 2.6 mm |
|
|
|
|
Advance (USB 2.0)
TD-R24625UA-88
• Ø 18 x 3.6 mm |
|
|
|
|
|
|
1/7.25" Color CMOS 2 MP
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (µm): 1.116 × 1.116
• Lens: 1.25 mm / F 2.2
• View Angle: 88°
• Up View / Built-In Microphone
• USB cables, up to 1 m long
R24631UA (Ø 1.6 mm) & R24625UA (Ø 0.8 mm)
|
|
|
|
|
|
|
|
Microphone
Voice Recorder Card |
|
|
|
Voice Recorder Card
MS-8000X
• Card Dimensions (mm): 85.7 (W) x 54 (L) x 1.5 (H)
• Card Reader Dimensions (mm): 66 (W) x 66.7 (L) x 12 (H)
• File Format: WAV
• Sampling Rate: 24 KHz
• Bit Rate: 192 Kbps
• File Size: 20 MB / 15 Minutes
• Battery Capacity: 3.7V / 170 mAh, lithium ion battery
• Battery: 3 hrs (recording) / 24+ hrs (standby)
• Storage Capacity: 4 GB excluding operating system, 480 MB for audio recording capacity |
|
|
|
|
|
|
|
● Ultra slim 1.5 mm can be hidden easily
● Wide working voltage range
● Built-in power protection circuit
● Low power consumption
● Simple connection
● Supports three recording modes
(Pre-book mode、Voice detection mode、Button mode)
● 3 hours working hour
● Customized card design |
|
|
|
|
● Meeting Recordings
● Interview Recordings
● Personal Reminders
● Language Learning
● Sound Collection
● Speech / Lecture Recordings
● On-the-Go Recordings
● Use AI Chat App to turn recorded voice into text
|
|
|
|
|
|
|
|
Product Safety and Compliance Standards
Cell ICP104648
Safty:EN 62386-1 ver3,EMC:EN55032 / EN55035 RoHS/WEEE
BSMI Cell UN38.3/Cell CNS15364,
Reader Safty CNS 15598-1/ EMC CNS15936
|
|
|
|
|
|
|
|
|
|
1/10.5" B/W CMOS 400p
Low Temperature (DVP Pin Define)
XP-B170M4-122
• Ø 4.6 x 6.5 mm
• Resolution: 400 x 400 @ 120 fps
• Pixel Size (um): 3.0 x 3.0
• Lens: 0.6 mm / F 2.1
• View Angle: 122° |
|
|
|
|
|
|
|
|
|
|
1/6" Color OS 1080p
Low Temperature (DVP Pin Define)
XP-B31105-77
• Ø 4.9 x 9.5 mm
• Resolution: 1920 x 1080 @ 15~30 fps
• Pixel Size (um): 1.4 x 1.4
• Lens: 1.83 mm / F 2.0
• View Angle: 77°
~ Coming Soon ~ |
|
|
|
|
|
|
Mini UVC Camera Module
2 Megapixel Camera |
|
|
B639B15U Series
1/2.8" Color CMOS camera with 1920 x 1080 @ 30 fps resolution.
MISUMI Mini Up View Camera module with excellent low-light sensitivity. |
|
|
|
|
|
1/2.8" Color CMOS 1080p
Low Temperature (USB 2.0)
XD-S639B15U-77
• 14.5 x 14.5 x 16.89 mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 2.9 x 2.9
• Lens: 4.14 mm / F 2.4
• View Angle: 77°
• Up View
|
|
|
|
|
|
|
B23703 Series
1/7.5" Color CMOS camera with 1500 x 1500 @ 60 fps resolution.
MISUMI Mini Camera module with excellent low-light sensitivity. |
|
|
|
1/7.5" Color CMOS 1500p
Low Temperature (USB 2.0)
XD-VBL23703LH-140
• 2.6 x 7.5 x 5.2 mm
• Resolution: 1500 x 1500 @ 60 fps
• Pixel Size (um): 1.116 × 1.116
• Lens: 0.763 mm / F 5.5 (Built-in)
• View Angle: 140° (Built-in)
• High-Intensity White LED x 4
~ Coming Soon ~
|
|
|
|
|
* Prototype. Final design/dimensions subject to change. |
|
|
|
|
|
|
B24604 Series
1/7.25" Color CMOS camera with 1920 x 1080 @ 30 fps resolution.
MISUMI Mini Camera module with excellent low-light sensitivity. |
|
|
|
1/7.25" Color CMOS 1080p
Low Temperature (USB 2.0)
XD-BL24602S-83
• Ø 4.0 x 17 (L) x 3.1 (H) mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 1.116 × 1.116
• Lens: 1.418 mm / F 4.7
• View Angle: 83°
46° / 55° / 81° / 83° / 88° / 95° / 120° / 139° (Optional)
• Single Board / Side View
|
|
|
|
|
1/7.25" Color CMOS 1080p
ISP on board (H.264 USB 2.0)
PD-S24608SU-88
• 8 (W) x 30.8 (L) x 2.85 (H) mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 1.116 × 1.116
• Lens: 1.25 mm / F 2.2
• View Angle: 88º
46° / 55° / 81° / 83° / 88° / 95° / 120° / 139° (Optional)
• Single Board / Up View
|
|
|
|
|
|
|
1/7.25" Color CMOS 1080p
Low Temperature (USB 2.0)
XD-TL24604LI-88
• Ø 4.7 x 20.5 mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 1.116 × 1.116
• Lens: 1.25 mm / F 4.7
• View Angle: 88°
46° / 55° / 81° / 83° / 88° / 95° / 120° / 139° (Optional)
• High-Intensity White LED x 1
• Side View |
|
|
|
|
1/7.25" Color CMOS 1080p
Advance (USB 2.0)
TD-SL246S4S-88
• 4 x 20 (L) x 2.35 (H) mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 1.116 × 1.116
• Lens:1.25 mm / F 2.2
• View Angle: 88°
46° / 55° / 81° / 83° / 88° / 95° / 120° / 139° (Optional)
• Single Board / Side View / FPC |
|
|
|
|
|
|
|
Competitive Advantages
Our professional R&D team has been applying state-of-the-art
technology to our quality products, and has enabled us to
take the lead over our competitors in design and innovation.
|
|
|
|
Refreshing Design
MISUMI has strong ability to adjust camera imaging parameter according to customers' needsor application environments.
|
|
|
|
Exclusive ISP
Our exclusive ISP is particularly designed for ultra mini cameras like no other.
|
|
|
|
|
|
Camera Shape Design
Camera shape and orientation can also
be tailor-made.
|
|
|
|
High-intensity LED (Patent)
Makes extremely mini size and enough illumination possible at the same time.
|
|
|
|
|
|
Specialized Cables
MISUMI is professional in transmitting long distance imaging signal through
our specialized cables.
|
|
|
|
Technical Experience
With over 38 years manufacture experience
and exceptional R&D team,
we are dedicated to develop and challenge innovation.
|
|
|
|
|
|
|
|
Email: mscctv@misumi.com.tw
Tell: +886-2-2226-6303 Fax: +886-2-2222-5620
MISUMI Electronics Corp. Copyright © 2025 MISUMI
|
|
|
|