YD-B24604-55
1/7.25" Color CMOS 1080p Low Temperature (USB 3.0)
Ø 4.5 x 12 mm
Description
| 1/7.25" Color CMOS camera with 1920 x 1080 @ 60 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity. |
Feature
| • 1080p Resolution (1920 x 1080 @ 60 fps) • 1/7.25" Color CMOS • View Angle 55° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
※ YD-B246M4-55 (Need Customized Request)
※ YD-B246M4-55 (Need Customized Request)
✦ FYD-VB246M4LH-55 (With LED / Dimmer + Snapshot and Freeze)
✦ YD-VB246M4LH-55 (With LED / Dimmer)
✦ YD-B246M4LH-55 (With LED)
✦ YD-B246M4-55
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 60 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.14272 × 1.20528 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- |
| Dynamic Range | 72.2 dB |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens |
2.34 mm / F 2.2 |
| View Angle | 55° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 180 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 4.5 x 12 |
| • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


