HD-R24631UA-88
1/7.25" Color CMOS 1080p Button & Screw Camera
Ø 13 x 2.6 mm
Description
| 1/7.25" Color CMOS Camera with 1920 x 1080 @ 30 fps resolution. This camera is perfect for covert operations with the included screw heads! Built-in microphone. Easy to conceal, easy to operate, and easily fits into any environment. Ideal for covert applications use as a Body-Worn or hidden camera. Easily view pictures/videos by connecting it to your devices. (Smartphones, laptops, tablets, etc.) |
Feature
| • 2 Megapixels • 1/7.25" Color CMOS • View Angle 88° 46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional) |
• Built-In Microphone • USB 2.0 Type A Connector • Light Weight and Comfortable to Wear • PCB and lens are embedded within the button. |
Choose Model
✦ KD-R24631UA-88 (OD 13 Black Button Cover)
✦ KD-R24631UA-88 (OD 13 Black Button Cover)
※ KD-R24631UA-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/7.25" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 2.16 x 1.22 |
| Scan Mode | Progressive |
| Sensitivity | 4240 e- / (Lux-sec) |
| Dynamic Range | 72.2 dB @ 16x gain |
| S/N Ratio | 38.8 dB |
| Shutter | Rolling |
| Lens | 1.25 mm / F 2.2 |
| View Angle | 88° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 190 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 13 x 2.6 |
| Microphone | Built-In |
| • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



