Product LENS Megapixel Lens Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Medical Industrial Endoscope Low Light Machine Display Color Resolution 8.0 MP 2.0 MP 1.0 MP EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium High Lens Type Endoscope Lens Board Lens Pinhole Lens CS Mount C Mount Iris Operation Manual Iris LENS Megapixel Lens Sort By Resolution Dimension 1M15025IRV-M12 30° View Angle 15mm 1.3MP Lens M 12 x P 0.5 2M12560ARF-M3 88° View Angle 1.25 mm / F 6.0 with 2MP Pin Hole Lens M 3 x P 0.2 1M43025IRF-M12 86° View Angle 4.3mm 1.3MP Lens M 12 x P 0.5 1M43025IRV-M12R 86° View Angle 4.3 mm / F 2.5 with 1.3MP Super Cone Lens M 12 x P 0.5 5M39959IRF-M5 57° View Angle 3.99 mm / F 5.9 with 5MP Pin Hole Lens M 5 x P 0.35 2M09445ARF-M4.2 120° View Angle 0.94 mm / F 4.5 with 2MP Flat Lens M 4.2 2M14558IRF-M4 90° View Angle 1.45 mm / F 5.8 with 2MP Board Lens M 4 x P 0.2 3M43025IRV-M12 100° View Angle (1/2.7") 4.3 mm / F 2.5 with 3MP Super Cone Lens M 12 x P 0.5 1M60022IR-M12-01 69.6° View Angle 6.0mm 1MP Lens M 12 x P 0.5 1M10028IRV-M12 35° View Angle 10mm 1MP Lens M 12 x P 0.5 1M38020IRC-M10 92° View Angle 3.8 mm 1.3MP Lens M 10 x P 0.5 1M63025IR-7-M10 68° View Angle 6.3mm 1.3MP Lens M 10 x P 0.5 1M80025IRV-M7 45° View Angle 8.0mm 1MP Lens M 7 x P 0.5 1M33024IRV-M7 130° View Angle 3.3mm 1.3MP Lens M 7 x P 0.5 1M36045IRV-M7 72° View Angle 3.60 mm 1.3MP Lens M 7 x P 0.35 1M42024IRF-M6.5 60° View Angle 4.2 mm 1MP Lens M 6.5 x P 0.25 1 2 3 4 5 Next