Product ACCESSORIES Voltage Regulator Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter ACCESSORIES Voltage Regulator Sort By Dimension VT-0512P-300 DC 5V to DC 12V Step Up Power Cable 45 (L) x 10 (W) mm VT-1202833 DC 5~12V to DC 3.3V / DC 2.8V Step Down Module 37 (L) x 7 (W) mm VT-LDM01 DC 5V to DC 3.5V Step Down Dimmer Module 26 (L) x 13 (W) mm VT-12033X-01 DC 5~12V to DC 3.3V Step Down Module 24 (L) x 7 (W) mm VT-24035 DC 24V to DC 3.5V Step Down Module 22 (L) x 8 (W) mm VT-2412 DC 24V to DC 12V Step Down Module 22 (L) x 8 (W) mm VT-2405 DC 24V to DC 5V Step Down Module 22 (L) x 8 (W) mm VT-1202V DC 3.6~12V to DC 2.8V Step Down Module 20 (L) x 8 (W) mm VT-1204V DC 5.3~12V to DC 2.8~4.2V Step Down Module 20 (L) x 8 (W) mm VT-1205 DC 12V to DC 5V Step Down Module 20 (L) x 8 (W) mm VT-12033 DC 4~12V to DC 3.3V Step Down Module 20 (L) x 8 (W) mm VT-12033-01 DC 4.5~12V to DC 3.3V Step Down Module Ø 13 mm AF-1205-350 DC 12V to DC 5V Step Down Power Cable 10 (L) x 8 (W) mm VT-12033-04 DC 5~12V to DC 3.3V Step Down Module 10 (L) x 8 (W) mm VT-1205-04 DC 7~12V to DC 5V Step Down Module 10 (L) x 8 (W) mm VT-0533S DC 3.4~5V to DC 3.3V Step Down Module 8 (L) x 2 (W) mm 1 2 Next