MD-B20005-120
1/9" Color CMOS 480p Basic
Ø 5.2 x 11.7 mm
Description
| 1/9" Color CMOS camera with 640 x 480 @ 30 fps resolution. The best choice for telescope camera. |
Feature
| • 0.3 Megapixels (640 x 480 @ 30 fps) • 1/9" Color CMOS • View Angle 120° |
• White LED (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B20005-120
✦ MD-B20005-120
✦ MD-B20005L-120 (With LED)
✦ MD-VB20005L-120 (With LED / Dimmer)
✦ FMD-VB20005L-120 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B20005-120 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 640 x 480 @ 30 fps |
| Pixel Size (μm) | 2.5 x 2.5 |
| Image Area (mm) | 1.6 x 1.2 |
| Scan Mode | Progressive |
| Sensitivity | 1720 mV / (Lux-sec) |
| Dynamic Range | 73 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 1.0 mm / F 4.8 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 60 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 5.2 x 11.7 |
| • Endoscope Inspection Camera • Vehicle Repair & Maintenance • Household Cleaning & Maintenance • Underwater Exploration and Observation • Pipeline Investigation & Maintenance • Fire rescue search • Large precision instrument detection • Inspection of hard-to-reach • Inspection hard-to-see places • Earthquake Rescue |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


