search Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Up View Signal UVC Dimension (mm) ≤ Ø 7 ≤ Ø 11 > Ø 12 Video Format MJPEG YUV H.264 Resolution 2.0 MP 1.0 MP Interface USB 3.0 USB 2.0 LED Type High-Intensity White IR 850nm EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium High Lens Type Board Lens Articulations Four-Way One-Way Capture Card UVC Output USB 2.0 Shutter Rolling Search Results MD-V311M16L-3016 1/6" B/W CMOS 1080p Basic Ø 16.2 x 82.2 mm TD-BL31105-93 1/6" Color CMOS 1080p Advance Ø 5.2 x 13 x 5.8 mm XD-V31108LH-158 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 8 x 11 mm MD-V31109LH-11 1/6" Color CMOS 1080p Basic Ø 9.0 x 45 mm TD-V31110LH-77 1/6" Color CMOS 1080p Advance Ø 10 x 6.6 mm TD-B31105A-88 1/6" Color CMOS 1080p Advance Ø 4.9 x 17 mm TD-B31105A-88 1/6" Color CMOS 1080p Advance Ø 4.9 x 17 mm TD-VB31109RL-158 1/6" Color CMOS 1080p Advance Ø 9.6 x 8.6 mm TD-B31109RU-22 1/6" Color CMOS 1080p Advance Ø 9.6 x 14.6 mm MD-B31107U-77 1/6" Color CMOS 1080p Basic 7 x 22 mm FYD-VB31105LH-77 1/6" Color CMOS 1080p Low Temperature (USB 3.0) Ø 4.9 x 9.7 mm YD-BL31103-77 1/6" Color CMOS 1080p Low Temperature (USB 3.0) Ø 4.9 x 15.6 mm TD-VS31107RLH-22 1/6" Color CMOS 1080p Advance Ø 9 x 17 mm TD-N31106U-77 1/6" Color CMOS 1080p Advance Ø 6.6 x 20 mm XD-BL31105-77 1/6" Color CMOS 1080p Low Temperature (USB 2.0) 4.9 x 8.4 mm YT-B31105-77 1/6" Color CMOS 1080p Low Temperature (USB 3.0) Ø 4.9 x 8.3 mm XD-B31105-77 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 4.9 x 8.4 mm HT-B31105-77 1/6" Color CMOS 1080p Low Temperature (H.264) Ø 4.9 x 9.3 mm XT-ZL31105-158 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 6.5 x 10.5 mm YD-B31106R-34 1/6" Color CMOS 1080p Low Temperature (USB 3.0) Ø 7.2 x 8.5 mm YT-B31105-34 1/6" Color CMOS 1080p Short Head Camera Ø 6.9 x 13.2 mm YD-ZL31105-77 1/3" Color CMOS 1080p Low Temperature (USB 3.0) 5.2 x 10.5 x 4.0 mm YD-ZL31105LH-77 1/3" Color CMOS 1080p Low Temperature (USB 3.0) 5.2 x 10.5 x 5.5 mm TD-BL31106-77 1/6" Color CMOS 1080p Advance 5.1 x 12 mm MD-V31105L-77 1/6" Color CMOS 1080p Basic Ø 5.4 x 24 mm FKD-VB31105LH-49 1/6" Color CMOS 1080p Short Head Ø 7.5 x 10 mm TD-V31110L-93 1/6" Color CMOS 1080p TD-V31110L-93 Ø 10.1 x 10.8 mm TD-T31105-77 1/6" Color CMOS 1080p Advance Ø 5.4 x 17.2 mm XD-TL31106LI-93 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 6.7 x 19 mm FXD-VL31106LI-93 1/6" Color CMOS 1080p Low Temperature (USB 2.0) Ø 6.7 x 19 mm MD-BL31107-77 1/6" Color CMOS 1080p Basic 7 x 22 mm TD-SL311M5S-77 (-xx) 1/6" B/W CMOS 1080p Advance 5.2 x 20 x 3.1 XD-D31108LH-93 1/6" Color CMOS 1080p Low Temperature Dual Camera Ø 8 x 22 mm TD-B31105U-88M (-xx) 1/6" Color CMOS 1080p Advance 4.9 x 13 mm XD-D31108LH-93-(xx) 1/6" Color CMOS 1080p Advance Dual Camera Ø 8 x22 mm FTD-VDB31105L8H-49 1/6" Color CMOS 1080p Advance Dual Camera 11 x 28 mm FTD-VDB311M5L8H-49 1/6" B/W CMOS 1080p Advance Dual Camera 11 x 28 mm UD-DB31111-55 1/6" Color CMOS 1080p Advance Dual Camera 11 x 43.6 mm BXT-B31105-77 1/6" Color CMOS 720p Wireless (RF 2.4GHz) Ø 4.9 x 8.4 mm 80-VD708-311-1W-77 1/6" Color CMOS 1080p Articulation Borescope (One-Way) Ø 7.0 x 7.0 mm 10-VD608-311-4W-77 1/6" Color CMOS 1080p Articulation Borescope (Four-Way) Ø 6.0 x 10.4 mm