Lunar New Year is coming.
We will have 9 days off from Feb 14th to Feb 22nd, 2026.
We will be back to our office on Feb 23rd, 2026.
Thank you for your continued support,
and we wish you a Happy Lunar New Year.
|
|
|
|
|
|
Mini UVC Camera Module
5 Megapixel Camera |
|
|
B37905R Series
1/4.75" Color CMOS camera with 2880 x 1800 @ 30 fps resolution.
MISUMI Mini Front View Camera module with excellent low-light sensitivity. |
|
|
|
1/4.75" Color CMOS 5MP
Low Temperature (USB 3.0)
YD-B37905R-78
• Ø 6.0 x 4.7 mm
• Resolution: 2880 x 1800 @ 30 fps
• Pixel Size (um): 1.116 x 1.116
• Lens: 22.33 mm / F 5.0
• View Angle: 78°
77° / 78° / 131° (Optional)
|
|
|
|
|
1/4.75" Color CMOS 5MP
Low Temperature (USB 3.0)
YD-B37905R-77
• Ø 5.2 x 4.5 mm
• Resolution: 2880 x 1800 @ 30 fps
• Pixel Size (um): 1.116 x 1.116
• Lens: 2.34 mm / F 2.2
• View Angle: 77°
77° / 78° / 131° (Optional)
|
|
|
|
|
|
|
Mini UVC Camera Module
2 Megapixel Camera |
|
|
B639B15U Series
1/2.8" Color CMOS camera with 1920 x 1080 @ 30 fps resolution.
MISUMI Mini Up View Camera module with excellent low-light sensitivity. |
|
|
|
1/2.8" Color CMOS 1080p
Low Temperature (USB 2.0)
XD-S639B15U-70
• 14.5 x 14.5 x 11.1 mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 2.9 x 2.9
• Lens: 4.5 mm / F 2.8
• View Angle: 70°
• Up View
|
|
|
|
|
1/2.8" Color CMOS 1080p
Low Temperature (USB 2.0)
XD-S639B15U-77
• 14.5 x 14.5 x 17.7 mm
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (um): 2.9 x 2.9
• Lens: 4.14 mm / F 2.4
• View Angle: 77°
• Up View
|
|
|
|
|
|
|
B23703 Series
1/7.5" Color CMOS camera with 1500 x 1500 @ 60 fps resolution.
MISUMI Mini Camera module with excellent low-light sensitivity. |
|
|
|
1/7.5" Color CMOS 1500p
Low Temperature (USB 2.0)
XD-VBL23703LH-140
• 2.6 x 7.5 x 5.2 mm
• Resolution: 1500 x 1500 @ 60 fps
• Pixel Size (um): 1.116 × 1.116
• Lens: 0.763 mm / F 5.5 (Built-in)
• View Angle: 140° (Built-in)
• High-Intensity White LED x 4
~ Coming Soon ~
|
|
|
|
|
* Prototype. Final design/dimensions subject to change. |
|
|
|
|
|
|
|
1/10.5" B/W CMOS 400p
Low Temperature (DVP Pin Define)
XP-B170M4-122
• Ø 4.6 x 6.5 mm
• Resolution: 400 x 400 @ 120 fps
• Pixel Size (um): 3.0 x 3.0
• Lens: 0.6 mm / F 2.1
• View Angle: 122° |
|
|
|
|
|
|
|
|
|
1/6" Color OS 1080p
Low Temperature (DVP Pin Define)
XP-B31105-77
• Ø 4.9 x 9.5 mm
• Resolution: 1920 x 1080 @ 15~30 fps
• Pixel Size (um): 1.4 x 1.4
• Lens: 1.83 mm / F 2.0
• View Angle: 77°
~ Coming Soon ~ |
|
|
|
|
|
|
Hidden Button Screw Camera
UVC Signal 246 Series Only
( PCB and lens are embedded within the button. ) |
|
|
|
Low Temperature (USB 2.0)
HD-R24631UA-88
• Ø 13 x 2.6 mm |
|
|
|
|
Advance (USB 2.0)
TD-R24625UA-88
• Ø 18 x 3.6 mm |
|
|
|
|
|
|
1/7.25" Color CMOS 2 MP
• Resolution: 1920 x 1080 @ 30 fps
• Pixel Size (µm): 1.116 × 1.116
• Lens: 1.25 mm / F 2.2
• View Angle: 88°
• Up View / Built-In Microphone
• USB cables, up to 1 m long
R24631UA (Ø 1.6 mm) & R24625UA (Ø 0.8 mm)
|
|
|
|
|
|
|
|
Voice Recorder
Voice Recorder Card |
|
|
|
Voice Recorder Card
MS-8000X
• Card Dimensions (mm): 85.7 (W) x 54 (L) x 1.5 (H)
• Card Reader Dimensions (mm): 66 (W) x 66.7 (L) x 12 (H)
• File Format: WAV
• Sampling Rate: 24 KHz
• Bit Rate: 192 Kbps
• File Size: 20 MB / 15 Minutes
• Battery Capacity: 3.7V / 170 mAh, lithium ion battery
• Battery: 3 hrs (recording) / 24+ hrs (standby)
• Storage Capacity: 4 GB excluding operating system, 480 MB for audio recording capacity |
|
|
|
|
|
|
|
● Ultra slim 1.5 mm can be hidden easily
● Wide working voltage range
● Built-in power protection circuit
● Low power consumption
● Simple connection
● Supports three recording modes
(Pre-book mode、Voice detection mode、Button mode)
● 3 hours working hour
● Customized card design |
|
|
|
|
● Meeting Recordings
● Interview Recordings
● Personal Reminders
● Language Learning
● Sound Collection
● Speech / Lecture Recordings
● On-the-Go Recordings
● Use AI Chat App to turn recorded voice into text
|
|
|
|
|
|
|
|
Product Safety and Compliance Standards
Cell ICP104648
Safty:EN 62386-1 ver3,EMC:EN55032 / EN55035 RoHS/WEEE
BSMI Cell UN38.3/Cell CNS15364,
Reader Safty CNS 15598-1/ EMC CNS15936
|
|
|
|
|
|
|
|
|
One-Way / Two-Way / Four-Way
Borescope
Cameras with high image resolution and extremely slim size enables better work
performance in numerous applications: Industrial Inspection, Medical Equipments,
Aerospace Inspection, and many more. |
|
|
|
Ø 7~7.9 mm
One-Way Articulation |
|
|
• 5MP, 2MP Resolution
• Press Controller
• 180 Degree Bending Angle |
|
|
Ø 2.8~7.9 mm
Two-Way Articulation |
|
|
• 5MP, 2MP Resolution
• Lever Controller
• 190 Degree Bending Angle |
|
|
|
|
Ø 2.8~7.9 mm
Four-Way Articulation |
|
|
• 5MP, 2MP Resolution
• Joystick Controller
• Bending Rotation 360 Degrees |
|
|
Ø 2.8~7.9 mm
Two-Way Articulation |
|
|
• 5MP, 2MP Resolution
• Knob Controller
• 190 Degree Bending Angle |
|
|
|
|
|
|
|
Email: mscctv@misumi.com.tw
Tell: +886-2-2226-6303 Fax: +886-2-2222-5620
MISUMI Electronics Corp. Copyright © 2026 MISUMI
|
|
|
|