Product CUSTOMIZE CAMERA Customize Category USB CAMERA Board Camera Tube Camera Forming Camera Dual Camera Button & Screw Covert Camera Glasses Camera Rigid Camera Articulating Borescope CVBS CAMERA Board Camera Tube Camera Forming Camera Button & Screw Covert Camera Glasses Camera AHD CVI TVI PVI DVP CAMERA Board Camera MIPI CAMERA Forming Camera LENS Megapixel Lens VGA Lens DC Auto IRIS Manual IRIS Hidden Lens Kit Lens Extension Lens Holder Lens Fixer CCD CAMERA Board Camera Button & Screw WIRELESS Wireless Transmiter Receiver ACCESSORIES LED Ring Filter Cable USB HUB Adaptor Connector Voltage Regulator Bracket Dummy Lens CAPTURE CARD Capture Card MICROPHONE Microphone Voice Recorder CUSTOMIZE CAMERA Customize OTHER DVR HDMI Camera IP Camera Dummy Camera Camera Housing Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Signal UVC Dimension (mm) ≤ Ø 3 > Ø 12 Video Format MJPEG YUV Resolution 2.0 MP 1.0 MP QVGA Interface USB 3.0 USB 2.0 LED Type High-Intensity EFL (View Angle) Wide Normal Narrow /Tele F-Number Range Low Medium High Lens Type Pinhole Lens Capture Card UVC Output USB 3.0 USB 2.0 Shutter Rolling Global CUSTOMIZE CAMERA Customize Sort By Resolution Dimension MO-T44808LSW-3S-N 1/4" Color CMOS Miniature Ø 8.0 x 10.5 mm TD-B31105A-88 1/6" Color CMOS 1080p Advance Ø 4.9 x 17 mm TD-SL246S4S-88 (-xx) 1/7.25" Color CMOS 1080p Advance 4 x 20 mm TD-SL246S4S-83 (-xx) 1/7.25" Color CMOS 1080p Advance 4 x 20 mm YT-EB6000 1/4" B/W CMOS 720p / 1/2.7" Color CMOS 1080p Low Temperature Triple Camera (USB 3.0) 8.5 x 8.5 x 10.6 / 15 x 15 x 21 TD-V36308LH-99-01 1/5" Color CMOS 1944p Advance Ø 8.5 x 27 mm TD-V36310LH-169-01 1/5" Color CMOS 1944p Advance Ø 10.5 x 28.2 mm TD-SL311M5S-77 (-xx) 1/6" B/W CMOS 1080p Advance 5.2 x 20 x 3.1 TD-B66009R-120 (-xx) 1/2.7" Color CMOS 1080p Advance Ø 14 x 17.1 mm TD-B31105U-88M (-xx) 1/6" Color CMOS 1080p Advance 4.9 x 13 mm XD-D31108LH-93-(xx) 1/6" Color CMOS 1080p Low Temperature Dual Camera Ø 8 x22 mm XM-BL20903-76 (-xx) 1/9" Color CMOS 720p Low Temperature (USB 2.0) Ø 3.2 x 6 mm XD-DB20909R-76 (-xx) 1/9" Color CMOS 720p Advance Dual Camera Ø 9 x 4.3 MT-V1000LF-120 (-xx) 1/36" Color CMOS 200p Basic 60 x 54.9 mm MT-V2000LF-120 (-xx) 1/31" Color CMOS 400p Basic 60 x 54.9 mm KD-V164B04LH-65 (-xx) 1/11" Color CMOS 720p Short Head Camera Ø 4.2 x 182 mm 1 2 Next