PRODUCT
CMOS >>UVC Signal >> Glasses Camera
1080p Glasses Camera HSM-1600FDC, HSM-1800FDC, HSM-2600FDC Series
HSM-1600FDC (Binning)
HSM-1800FDC (Crop Sensor)
HSM-2600FDC (Binning / H.264)
 Dimension (mm): 150 x 160 x 35
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 White LED x 6 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
Easily Hidden MM-HS18588
 Image Sensor: 1/3″ CMOS
 720 (H) × 576(V) (PAL) UVC Resolution
 720 (H) × 480(V) (NTSC) UVC Resolution
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Sensitivity: 11.4 V/Lux.sec
 Lens: 3.9 mm / F 3.9
Hi-res. download Catalogue Catalogue Catalogue
H.264 Glasses Headset Camera Kit MM-R12000C-3.0
 Dimension (mm): Ø 13
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 5.856 x 3.276
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Snapshot and Freeze Frame (Optional)
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.