PRODUCT
CMOS >>UVC Signal >> Convert Camera
1080p Earphone Camera TM-P560(black) / TM-P566(white)
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Interface: USB 2.0 or USB 3.0
 Shutter: Rolling
 Power: DC 5V
 Lens: 1.83 mm / F 2.0
 Built- In Microphone


Hi-res. download Catalogue Catalogue Catalogue
1080p Headset Camera TM-202A-64
 High Sensitivity
 Dimension (mm): Ø 12.6
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden Camera Kit WF-441xxA-71( Export market only )
PDF FILE
 Standards: 802.11b/g/n
 Operating Frequency: 2.412 - 2.483GHz
 i-PEX connector & PCB antenna
 Real-time clock
 Resolution: 1280 x 720
 Support SD Card 128GB (max)
 Support APP Operation (REC., Motion REC., Snapshot)
 Interface: USB 2.0
 Power: DC 5V/1A
 Lens: 4.0 mm / F 2.0



Hi-res. download Catalogue Catalogue Catalogue
720p Headset Camera MM-102, MM-112
MM-102 (YUV, MJPEG)
MM-112 (H.264, YUV, MJPEG)
 Dimension (mm): Ø 12.6
 Image Sensor: 1/4″ CMOS
 Resolution: 1280 x 720 @ 30 fps
 Pixel Size (µm): 3 x 3
 Image Area (mm): 3.888 x 2.43
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
Hi-res. download Catalogue Catalogue Catalogue
1080p Headset Camera Hx-303A-83
 Low Light and High-Sensitivity
 H.264 Video Format
 Dimension (mm): Ø 28.7
 Image Sensor: 2/3″ CMOS
 Resolution: 1920 x 1080 @ 30 fps
 Pixel Size (µm): 4.75 x 4.75
 Image Area (mm): 9.12 x 5.13
 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Built-In Microphone
Hi-res. download Catalogue Catalogue Catalogue
1080p Earphone Dual Camera TT-P660
PDF FILE
Camera A (Earphone)
 Image Sensor: 1/6″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 1.4 x 1.4
 Image Area (mm): 2.728 x 1.549
 Lens: 1.83 mm / F 2.0 (77°)

Camera B (Middle Camera)
 Image Sensor: 1/2.7″ CMOS
 Resolution: 1920 x 1080 @ 15~30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 5.76 x 3.24
 Lens: 5.20 mm / F 2.8 (64°)

 Interface: USB 2.0
 Shutter: Rolling
 Power: DC 5V
 Built-In Microphone

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.