PRODUCT
CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Rigid Camera
1/10″ Rigid Camera ED-SL1078
 Pipeline Inspection LED Camera
 Dimension (mm): Ø 7.8 x 25
 Image Sensor: 1/10″ CMOS
 Resolution: 400 x 400 @ 30 fps
 Pixel Size (µm): 3.0 x 3.0
 Image Area (mm): 1.224 x 1.212
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5V
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.