PRODUCT
Wireless >> CCD >> Button & Screw
Wireless Color CMOS ULTRA MINI COVERT CAMERA KO-S2623T-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/3" Color CMOS ULTRA MINI CAMERA
 Hi- resolution  
 NTSC-250K
 PAL-360K
 0.2Lux/F1.2
 380TV Lines over
 Dimension: 12mmx12mm
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
Hi-res. download Catalogue Catalogue Catalogue
New Wireless Spy Camera Kit BB12124( Export market only )
PDF FILE


  Covert Camera Hidden In A Button
1/4" COLOR CCD CAMERA
Pixel:290K(PAL),250K(NTSC)
Horizontal 350 TV Lines over
Shutter Speed:1/50-1/120000
W/ 4.3mm/F2.0 CONE LENS
W/Microphone
Power Supply : DC 9 ~ 12V
  New TX Box
Exquisite Design, Ultra Slim.
Trim-style Lightweight.
Graceful Outlook Aluminum Alloy Case.
1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
AUDIO SUB CARRIER 5.5MHz
  New Mobile RECEIVER MRX-1200B
4CH & Auto Switcher .
POWER:Li-Ion Rechargeable Battery or DC 5 V
Low Power & channel LED Display

Hi-res. download Catalogue Catalogue Catalogue
Wireless Wearable Camera Kit HFS-T121TA-A2 ( Export market only )
 Covert Camera Hidden In A Button
 1/4" COLOR CCD CAMERA
 Pixel: 290k (PAL), 250k (NTSC)
 Power Supply: DC 9~12V
 Dimension: 24 x 28 mm
 New Miniature TX BOX 2.4GHz 200mW
 Built-in Microphone
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-C49xT-A2 ( Export market only )
 Covert Camera Hidden In A (SCREW) NUT
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel :NTSC-250K PAL-290K
 Dimensions Lans:11x11x18mm Board:29x29x7mm
 Power Source:DC 12V
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Model: KS-C490T-A2, KS-C491T-A2, KS-C492T-A2, KS-C493T-A2
Zoom In Zoom In Zoom In Zoom In
KS-C490T-A2 KS-C491T-A2 KS-C492T-A2 KS-C493T-A2
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-C491T-A2 ( Export market only )
 Covert Camera Hidden In A Button
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel: NTSC(250K), PAL(290K)
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Dimensions: Lens:11x11x18mm, Board:29x29x7mm
 Power Source:DC 12V





 VIDEO DEMO: DEMO
Download the files to your computer, Right Click and choose 'Save Target As'.
DEMO1.MPG file size 1.91 MB

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.