PRODUCT
CMOS >>CVBS Signal >> Glasses Camera
1/3" Wireless Camera AD0199116C-4T ( Export market only )
PDF FILE
 Micro transmitter & rechargeable battery built in the glasses
 Dimension (mm): 74 x 61 x 20
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 4.2V
 Sensitivity: 11.4 V/Lux.sec
 2.4 GHz 10 mW
 Frequency (MHz): 2413,2432,2451,2470
 Audio Sub Carrier (MHz ): 6.5
 with Receiver (MSR-A2430D)
Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera Glasses MO-HS18566R-4T, MO-HS18566R-3T
 Image Sensor: 1/3″ CMOS
 Pixel: 976 x 496 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 11.4 V/Lux.sec
 With UTC Function

Hi-res. download Catalogue Catalogue Catalogue
1/3" Camera MO-HS19688U
PDF FILE
 Dimension (mm): 146 x 50 x 49
 Image Sensor: 1/3″ CMOS
 Pixel: 960 x 576 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 7.4
 Image Area (mm): 4.88 x 3.67
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 10.9 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-HS13577U
PDF FILE
 Color Forward Looking Sunglasses Camera
 Dimension (mm): 43 x 164
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/13" Camera HSJ-1200C
 AGC & Frame Rate Adjustable!
 Dimension (mm): 150 x 160 x 35
 Image Sensor: 1/13″ CMOS
 Resolution: 642 x 484 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 1.12 x 0.85
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 1.65 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.