PRODUCT
CMOS >>CVBS Signal >> Convert Camera
Easy Install Camera MO-EZ02
 Metal Camera Body
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
CAR Keychain DVR MP-110
REC MODE:
Normal REC, loop overwrite REC , Motion detect REC
 Record: 640 x 480(VGA/MP4) / max 30 fps.
 RTC date and time stamping
 Micro SD / Micro SDHC card slot (support up to 16GB)
 Video out : TV out playback
 Snapshot: JPG IMAGE 2048 x 1536 (3.1 Mega Pixels)
Hi-res. download Catalogue Catalogue Catalogue
Easy Install Camera MO-EZ04 Series
PDF FILE
 with Easy Install Magnet Ring
 Dimension (mm): 8.6 x 8.6
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MX-R5510C
 Dimension (mm): Ø 10
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
If you have customized camera designs(15 fps~1fps), MISUMI can help you realize them.
Feel free to send us your ideas, and we can help custom build your special camera application.
Hi-res. download Catalogue Catalogue Catalogue
Multi-Function Camera MF-35D Series
 Substitution for door "peepholes"
 Identification of a guest without leaving the comfort of your chair.
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
 Lens:1.8 mm / F 2.5 (102°) or 4.5 mm / F 2.8 (53°)
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Concealed Camera MX-EZ57KS
 Dimension (mm): 17.5 x 22
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
(Hidden camera can be installed on any hole you drilled on the optical panel.
Optical panel can be cut into customized shape by customer request.)
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Earphone Camera MJ-P460 (Black) , MJ-P466 (White)
 Everyone will just assume you are listening to your music.
 Ideal for security or covert applications
 Dimension (mm): 12.4 x 27.8
 Image Sensor: 1/3.7″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Concealed Camera MO-R5710SC
 Dimension (mm): Ø 10
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Earphone Camera MJ-P220
PDF FILE
 Dimension (mm): 10.4 x 10.4
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3" Concealed Camera MO-EZ05-3G
 Dimension (mm): 11 x 11
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
Multi-Function Camera MF-35B , MF-35R , MF-35FH , MF-35SH
 Sport Camera
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec

MF-35BMF-35RMF-35FHMF-35SH
 Bullet Camera
 Lens:1.8mm / F2.5
 Car Rearview
 Lens:1.8mm / F2.5
 Hat Camera
 Lens:1.8mm / F2.5
 Hat Camera
 Lens:1.8mm / F2.5
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.